S45C(1045)(1.0503)
FREE  WASHERS  -NORMAL�FOR  COUNTERSUNK  BOLT�COUNTERBORE-:Related Image

 

Specificazioni

FREE  WASHERS  -NORMAL�FOR  COUNTERSUNK  BOLT�COUNTERBORE-:Related Image
•Dimension Table
Part NumberD0.1mm increments
TVPH
Plain
MWSC (No surface treatment)
MWSCN (Electroless nickel plated)



For countersunk bolt
MWFB (No surface treatment)
MWFBN (Electroless nickel plated)



Counterbore
(D≥10 T≥3.0)
MWZC (No surface treatment)
MWZCN (Electroless nickel plated)
5.0~10.0
(0.1mm increments)
1.0~ 5.0
Plain

For countersunk bolt
3.0~70.0









Counterbore
5.0~70.0
Counterbore
only
3.0~68.0










For countersunk bolt
0≤H<T









Counterbore
1.0≤H≤48.0
5.1~10.0
10.1~20.0
20.1~30.0
30.1~40.0
40.1~50.0
10.1~20.0
(0.1mm increments)
1.0~ 5.0
5.1~10.0
10.1~20.0
20.1~30.0
30.1~40.0
40.1~50.0
20.5~30.0
(0.5mm increments)
1.0~ 5.0
5.1~10.0
10.1~20.0
20.1~30.0
30.1~40.0
40.1~50.0
30.5~40.0
(0.5mm increments)
1.0~ 5.0
5.1~10.0
10.1~20.0
20.1~30.0
30.1~40.0
40.1~50.0
40.5~60.0
(0.5mm increments)
1.0~ 5.0
5.1~10.0
10.1~20.0
20.1~30.0
30.1~40.0
40.1~50.0
60.5~80.0
(0.5mm increments)
2.0~ 5.0
5.1~10.0
10.1~20.0
20.1~30.0
30.1~40.0
40.1~50.0
80.5~100.0
(0.5mm increments)
2.0~ 5.0
5.1~10.0
10.1~20.0
20.1~30.0
30.1~40.0
40.1~50.0

Plain
D>50→T≥2: To make D size larger than 50mm, the thickness (T) must be T2 or more.
D-V≥2→The wall thickness must be 1mm or more on each side.

For countersunk bolt
D>50→T≥2: To make D size larger than 50mm, the thickness (T) must be T2 or more.
FREE  WASHERS  -NORMAL�FOR  COUNTERSUNK  BOLT�COUNTERBORE-:Related Image-(T-H)≥1→The wall thickness must be at least 1mm.

Counterbore
(D-V)/2≥1→The wall thickness (T) must be at least 1mm on each side.
(V-P)≥2→A step of 1mm or more is required on each side.
P×8≥(T-H)≥2→The bearing bore length (T-H) is between 2mm and P×8.

Customer Service

Lunedí - Giovedi dalle 8.00 - 17.00
Venerdí dalle 8.00 - 16.00
E-Mail:team.italia@misumi-europe.com
Fax:+49 (0) 6196 7746 360
Telephone:+39 (0) 2 9286 8270