Nastro con Chiusura a strappo, adesività ridotta con colla

Nastro con Chiusura a strappo, adesività ridotta con colla
Standard Hook-and-loop fastener for adhesion.
[Features]
· As it is a fiber product, it is light and can be cut into the size of your choice.
· By simply pressing it, it can be firmly fixed and easily peeled off.
· Features outstanding long-lasting durability.
· Has superior heat resistance, water resistance, and ultraviolet resistance as it is made from 100% polyester.
· Back surface is applied with synthetic rubber-based adhesive and can be fixated by simply peeling off its release paper and pressing onto the target object.
[Applications]
· Can be used for fixing various products.
· Can be used to fix various items as the assembly and removal can be done with one touch.

(i)Nota

  • There may be a joint in the middle. We ask for your understanding. (Not a problem in use)

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
TMAN-2525-BK
TMAN-2525-W
TMBN-2525-BK
TMBN-2525-W
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Color Thickness
(mm)
Trusco Code Shape Amount Of Content

103.33 €

1 6 giorni Black2.1361-9401Hook Type1 Roll

103.33 €

1 9 giorni White2.1361-9389Hook Type1 Roll

88.25 €

1 6 giorni Black2.7361-9419Loop Type1 Roll

88.25 €

1 6 giorni White2.7361-9397Loop Type1 Roll

Loading...

  1. 1

Informazioni di base

Product Type Fascetta Width(mm) 25 Length(m) 25
Main body: option Main Body Mass(g) 710 Features As it is a fiber product, it is light and can be cut into the size of your choice. By simply pressing it, it can be firmly fixed and easily peeled off.
Application For fixing various products. Material Polyester Adhesive Synthetic Rubber Type (Weak adhesion)
Specifications Weak adhesive type Tensile shear strength 9.8N/cm2 Amount Of Content 1 Roll

Supporto tecnico