Alimentatore per PC

Eseguire la ricerca specificando la categoria di classe più bassa

  • Numero di dati da visualizzare
    30
    45
    60
  • Ordina
Giorni spedizione
  • Tutti gli articoli
  • 3 giorni o meno
  • Non-Stop Power Supply

    Non-Stop Power Supply

    NIPRON

    Protects your computer by switching seamlessly to battery operation when there is a sudden power outage or power failure. [Features] · Protects your computer from power outages with a power outage backup function. · ATX power with 80 PLUS BRONZE. · Uses double-sided through holes that are suitable for industrial use. · Highly efficient with the use of a synchronous rectification circuit. · Uses a total output minimum load current of 0 A. · Conforms to safety standards (IEC/UL/CSA60950-1). · Uses a temperature variable fan for quiet operation. · Has standby power of 1 W or less and is compatible with ErP directives

    • Sconto volumi elevati
    A partire da
    159.63€
    Consegna da
    3 giorni

    *Prezzo unitario in configurazione base

  • Second-Generation PC Power Supply

    Second-Generation PC Power Supply

    NIPRON

    Industrial PC power supply/Highly reliable power supply manufactured by a leading Japanese manufacturer [Features] · SFX power supply (APPENDIX C mounting compatible) · microATX case-compatible/350WSFX power supply · +12V dual output for stable CPU operation · Steadily operates at the minimum full output load current of 0 ampere. · Users can select specifications freely with the connector-type output harnesses

    • Sconto volumi elevati
    A partire da
    112.50€
    Consegna da
    3 giorni