Materiali per riparazioni

Eseguire la ricerca specificando la categoria di classe più bassa

  • Numero di dati da visualizzare
    30
    45
    60
  • Ordina
Giorni spedizione
  • Tutti gli articoli
  • 4 giorni o meno
  • 5 giorni o meno
  • 6 giorni o meno
  • 11 giorni o meno
  • 24 giorni o meno
  • Universal Sealing Agent

    Universal Sealing Agent

    SHIN-ETSU CHEMICAL

    [Features] • Other than electrical insulation, it can also be used for general sealing. [Application] • Sealing for electric and electronic equipment as well as general industrial equipment.

    A partire da
    10.14€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Sealant 45 (Standard Type)

    Sealant 45 (Standard Type)

    SHIN-ETSU CHEMICAL

    [Features] • An elastic sealant with excellent durability, weather resistance and adhesiveness. • Performing surface preparation with the separately sold primer improves adhesive performance. [Application] • A seal for around glass, windows and metals in construction applications.

    A partire da
    11.63€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • RTV Rubber for General Electric Work

    RTV Rubber for General Electric Work

    SHIN-ETSU CHEMICAL

    [Features] • An oximated type sealant for electric, electronic and general industrial work. [Application] • Sealing for general industrial work.

    A partire da
    11.41€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Exothermic Oil Compound

    Exothermic Oil Compound

    SHIN-ETSU CHEMICAL

    [Features] • An oil compound with excellent thermal conductivity. • Also has excellent electrical properties. [Application] • For heat radiation of heating parts.

    A partire da
    49.73€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Sealant for Electrical and Electronic Parts (Medium Viscosity Type)

    Sealant for Electrical and Electronic Parts (Medium Viscosity Type)

    SHIN-ETSU CHEMICAL

    [Feature] • For electrical and electronic components and doesn't corrode metal. • Medium viscosity type. [Application] • An electrically insulating adhesive seal for preventing vibration of electronic components and signal equipment and for preventing moisture.

    A partire da
    22.91€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Sekisui Silicone Sealant (Antifungal Type)

    Sekisui Silicone Sealant (Antifungal Type)

    SEKISUI FULLER

    [Features] • A sealant including a mold prevention agent with excellent weather resistance, durability, workability and adhesiveness. • JIS accredited product. (JIS A 5758 G-30SLM) • A Japan Sealant Industry Association JSIA F ☆☆☆☆ Standard product. [Application] • Sealing joints of glass, sashes, metal, plastic, ceramics, hollow tiles and lumber etc. • Around water such as with bathrooms, washstands, toilets and kitchens。

    A partire da
    7.99€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Sealant for General Construction (Fast-Curing Type)

    Sealant for General Construction (Fast-Curing Type)

    SHIN-ETSU CHEMICAL

    [Features] • Contains acetic acid with high curing speed and is suitable for sealing joints of glass aquariums etc. • Primer not required. [Application] • A seal for around glass, windows and metals in construction applications.

    A partire da
    10.65€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Ultra-Heat-Resistant Sealant

    Ultra-Heat-Resistant Sealant

    SHIN-ETSU CHEMICAL

    [Features] • A super heat resistant elastic sealant which can be used even at high temperatures of up to 300 °C. [Application] • Adhesion and sealing the window frames of boilers and microwave ovens, as well as other parts which get hot. (Cannot be used for insulation)

    A partire da
    39.20€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Sekisui Silicone JX

    Sekisui Silicone JX

    SEKISUI FULLER

    [Features] • A sealant with excellent weather resistance, durability, workability and adhesiveness for waterproof sealing. • JIS accredited product. (JIS A 5758 G-30SLM) • A Japan Sealant Industry Association JSIA F ☆☆☆☆ Standard product. [Application] • Sealing joints of glass, sashes, metal, plastic, ceramics, hollow tiles and lumber etc.

    A partire da
    7.49€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Modified Silicon Caulk Q (Fast-Curing Type)

    Modified Silicon Caulk Q (Fast-Curing Type)

    KONISHI

    [Features] • A rapid curing type for improved work efficiency. • Little coat fouling or mold production. (Contains Mold Prevention Agents) A Japan Sealant Industry Association JSIA F ☆☆☆☆ Standard product. [Features] • A healthy home compatible product. • A rapid curing type with elasticity. • Excellent water, heat, cold and weather resistance. [Application] • For interior and exterior joints of buildings. • Joints on polyvinyl chloride-coated steel and colored iron sheets, as well as the seams on galvanized steel sheets and splints. • Sealing several kinds of roof material.

    A partire da
    7.64€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Bond - Silicon Caulk

    Bond - Silicon Caulk

    KONISHI

    [Features] • Excellent weather and chemical resistance. • Has excellent heat and cold resistance as well as electric insulation properties after curing. • Japan Sealant Industry Association JSIA F ☆☆☆☆ standard product. [Application] • Glass to glass, and joints around the edges of glass. • Pipe attachment parts and areas around ducts. [Feature] • Joints requiring heat, cold and water resistance.

    A partire da
    6.05€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Heat-Resistant Sealant

    Heat-Resistant Sealant

    MOMENTIVE

    [Features] • Excellent heat, cold, weather and water resistance as well as electric properties. • An oximated type analagous to general silicone sealants allowing for use together with general products. • Primer not required. [Application] • Insulating and waterproofing seals for machine or electric components.

    A partire da
    22.98€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Primer

    Primer

    SHIN-ETSU CHEMICAL

    [Features] • A surface preparing agent for improved adhesiveness between sealants and a wide range of cladding materials. [Application] • A surface preparing agent for improved adhesiveness between sealants and a wide range of cladding materials.

    A partire da
    14.86€
    Consegna da
    11 giorni

    *Prezzo unitario in configurazione base

  • Universal Sealing Agent

    Universal Sealing Agent

    MOMENTIVE

    [Features] • A 1-component oximated type universal silicone adhesive sealant. [Application] • Insulating and waterproof sealing of electrical and communication equipment. • Window seals for cars and ships etc.

    A partire da
    13.67€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Sealing for General Industry

    Sealing for General Industry

    SHIN-ETSU CHEMICAL

    [Feature] • General industrial sealing material. • Low viscosity type. [Application] • A sealant and coating material for general industrial use.

    A partire da
    21.60€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Modified Silicon Caulk (Non-Bleeding Type)

    Modified Silicon Caulk (Non-Bleeding Type)

    KONISHI

    [Features] • A non-bleed type. • A non-polluting sealant with little paint contamination. • Excellent water, cold and heat resistance. • Can be baked finished. • Japan Sealant Industry Association JSIA F☆☆☆☆ standard product. [Application] • Repairing cracks in mortar and concrete. • Seams such as those of galvanized sheet iron, tin plates and folding plates, as well as the adhesive parts of PVC steel sheets and colored iron boards.

    A partire da
    11.41€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Leak Repair (Leakage Preventing Agent)

    Leak Repair (Leakage Preventing Agent)

    PERMATEX

    Forms durable rubber and fills leaking holes quickly. For oil or water leakage.

    A partire da
    19.52€
    Consegna da
    Preventivo

    *Prezzo unitario in configurazione base

  • Bond Butyl Caulk

    Bond Butyl Caulk

    KONISHI

    Excellent in metal adhesiveness, watertightness and airtightness. Japan Sealant Industry Association JSIA F☆☆☆☆ standard product. Sealing for joints on colored steel plates, galvanized steel sheets, tin plates and splints. For sealing metal joints of roof materials.

    A partire da
    11.25€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Heat-Resistant Sealant

    Heat-Resistant Sealant

    MOMENTIVE

    [Features] • A heat resistant 1-component room-temperature curing type silicon adhesive sealant with reduced low-molecular-weight siloxane and excellent heat resistance. • Does not corrode copper. • A UL certified product. • Primer not required. [Application] • Heat resistant adhesive sealing for heaters, ovens and irons. [Application] • Adhesive sealing for electrical and electronic components and communication equipment, etc.

    A partire da
    52.64€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Sealant (Antifungal Type)

    Sealant (Antifungal Type)

    SHIN-ETSU CHEMICAL

    [Features] • An elastic sealant excellent in mold prevention, durability, weather resistance and adhesiveness. • Performing surface preparation with the separately sold primer improves adhesive performance. [Application] • For sealing areas prone to mold.

    A partire da
    14.27€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Adhesive / Sealant for Electrical and Electronic Parts, Bond SL220LB

    Adhesive / Sealant for Electrical and Electronic Parts, Bond SL220LB

    KONISHI

    A low viscosity and rapid curing type. Does not contain low-atomic-weight cyclo-polysiloxane that causes contact damage. Tin compounds are not used. For adhesion of various hard plastics and metal materials. An Adhesive and Filling Resin for Components Which Require Flame Retardancy such as Lithium Ion Batteries and Micro Speaker Components (Adheres Various Hard Plastic and Metal Components Prone to Adhesion Shock or Vibration such as Polycarbonate and ABS Resin)

    A partire da
    30.27€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Sealant for Electrical and Electronic Parts (Paste Type)

    Sealant for Electrical and Electronic Parts (Paste Type)

    SHIN-ETSU CHEMICAL

    [Feature] • For electrical and electronic components and doesn't corrode metal. • Paste type. [Application] • An electrically insulating adhesive seal for preventing vibration of electronic components and signal equipment and for preventing moisture.

    A partire da
    22.91€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Bond - Kitchen Panel Adhesive

    Bond - Kitchen Panel Adhesive

    KONISHI

    [Features] • Has strong adhesiveness and can be used with a wide range of adherent materials. • Has excellent heat and water resistance as well. • Japan Adhesive Industry Association independently registered product / Japan Adhesive Industry Association JAIA F☆☆☆☆ standard product. [Application] • A dedicated kitchen panel adhesive. (For Secondary Adhesion) • Adhesion of materials which easily crack under shocks or vibration. • For adhesion of materials with differing thermal expansion coefficients.

    A partire da
    12.10€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Adhesive / Sealant for Electrical and Electronic Parts, Bond FB500

    Adhesive / Sealant for Electrical and Electronic Parts, Bond FB500

    KONISHI

    A flame retardant type. (UL94 standard product) Does not contain contact defect causing low-atomic-weight cyclo-polysiloxane. Tin compounds are not used. Does not use halogen, phosophorus or antimony type flame retardant agents. As adhesive and filling resin for parts requiring flame retardancy. An Adhesive and Filling Resin for Components Which Require Flame Retardancy such as Lithium Ion Batteries and LED Lighting Components (Adheres Various Hard Plastic and Metal Materials Prone to Adhesion Shock or Vibration such as Polycarbonate and ABS Resin)

    A partire da
    33.69€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • RTV Rubber for General Electric Work (Paste Type)

    RTV Rubber for General Electric Work (Paste Type)

    SHIN-ETSU CHEMICAL

    [Feature] • For electrical and electronic components and doesn't corrode metal. • Paste type. • Airtight and with good heat-resistance. [Application] • An acetone type sealant for general electrics.

    A partire da
    60.32€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Bond - Urethane Caulk (Non-Bleeding Type)

    Bond - Urethane Caulk (Non-Bleeding Type)

    KONISHI

    [Features] • Surface coating is possible. • Has a low modulus and a high stretch ratio with excellent tracking properties in regards expansion and contraction. • Excellent in adhesiveness as well as cold and water resistance. • Japan Sealant Industry Association JSIA F ☆☆☆☆ standard product. [Application] • To be used around sashes or for joint parts.

    A partire da
    10.83€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Sekisui Bond for Mirrors #75-M

    Sekisui Bond for Mirrors #75-M

    SEKISUI FULLER

    [Features] • A plasticizer-free type giving it excellent stain resistance with mirror surfaces. • Uses a double-sided tape combined method (Sekisui double-sided duct tape #532ETF) for reduced work on-site. • A JAIA F☆☆☆☆, 4VOC Standard compliant product. [Application] • Adhesion between mirrors and plywood.

    A partire da
    19.52€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Bond - AU Quick (Fast Curing, Non-Bleeding Type)

    Bond - AU Quick (Fast Curing, Non-Bleeding Type)

    KONISHI

    [Feature] • Has excellent durability and is rapid curing. • A non-bleeding type. • Can be applied over cured coatings. • Japan Sealant Industry Association JSIA F☆☆☆☆ standard product. [Application] • Repairing cracks in mortar and concrete. • For waterproof base treatment.

    A partire da
    14.87€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • 2-Component RTV Rubber

    2-Component RTV Rubber

    SHIN-ETSU CHEMICAL

    [Features] • A representative grade universal type. Has excellent workability with low viscosity. [Application] • As a general shaping material.

    A partire da
    68.07€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Bond - Caulk White

    Bond - Caulk White

    KONISHI

    [Feature] • A healthy-household compatible product. Can be painted. • Japan Adhesive Industry Association JAIA F☆☆☆☆, JAIA 4VOC Standard compliant product. [Application] • For joints on ALC plates. • For joint treatment on foundation plates such as inorganic plates or plywood. • For repairing cracks on mortar or ALC.

    A partire da
    10.28€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Coating Agent

    Coating Agent

    SHIN-ETSU CHEMICAL

    [Features] • A coating agent which does not corrode metal. • Airtight and with good heat-resistance. [Application] • A sealing and coating material for general electrics.

    A partire da
    23.01€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Joint Caulk A

    Joint Caulk A

    YAYOI CHEMICAL

    [Features] • Excellent discharge properties and workability. • Dry coatings have little adhesiveness, preventing dirt from becoming adhered. • Does not contain formaldehyde, toluene or xylene. • Excellent adhesiveness to wall paper and aqueous paints. [Application] • For caulking the corners of ceiling and wall surfaces, as well as door frames and areas around windows. • Prevents fabric and paint from peeling. • Clean finishing of fabric and paint.

    A partire da
    10.34€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Sealant for General Construction

    Sealant for General Construction

    MOMENTIVE

    [Features] • A construction use silicone sealant with excellent weather resistance, durability, workability and adhesiveness. • Use primer to ensure stable adhesion is retained. [Application] • Glass stopper attachment and waterproof seals. • Waterproof seals for sash work and metal work. • Waterproof seals for prefabricated buildings, refrigerators, containers and showcases etc.

    A partire da
    13.92€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Sealing, Low-Molecular-Weight Siloxane Reduced Type (for Flame Retardant)

    Sealing, Low-Molecular-Weight Siloxane Reduced Type (for Flame Retardant)

    SHIN-ETSU CHEMICAL

    [Feature] • Low-molecular-weight siloxane reduced type. • UL accredited product. [Application] • For flame-retardancy.

    A partire da
    40.69€
    Consegna da
    Preventivo

    *Prezzo unitario in configurazione base

  • Elastic Sealant Backup Material "Mina Foam Marumaru"

    Elastic Sealant Backup Material "Mina Foam Marumaru"

    SAKAI CHEMICAL INDUSTRY

    [Features] • A polyethylene high foaming material which has excellent flexibility, stability and elasticity. • Has excellent water resistance and heat insulation properties, making it ideal for filling gaps in joints. [Application] • As an elastic sealant back-up material for packaging material, construction joint material and glass etc.

    A partire da
    32.90€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Bond - Caulking

    Bond - Caulking

    KONISHI

    [Features] • An oil-based gap filler for general building leakage prevention and for maintaining air-tightness. [Application] • For preventing rain leaks and providing airtightness on roofs and wall surfaces. • Seams on slate and cracks on mortar joints. • Gaps around ducts and windows.

    A partire da
    10.93€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Sealant for Electrical and Electronic Parts (Paste Type)

    Sealant for Electrical and Electronic Parts (Paste Type)

    MOMENTIVE

    [Features] • A non-fluid type which cures to a rubbery elastic. • Possesses good adhesive properties with a variety a base materials and has excellent heat and cold resistance, electric insulation, climate resistance and water-resistant properties after curing. [Application] • For electrically insulating electronic components and providing moisture-preventing adhesive seals and coatings. • An adhesive seal for signal equipment and measuring instruments. • General adhesion of metals, glass and plastics etc.

    A partire da
    34.17€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Sealant for Electrical and Electronic Parts (High Viscosity Type)

    Sealant for Electrical and Electronic Parts (High Viscosity Type)

    MOMENTIVE

    [Features] • A fluid type which cures to a rubbery elastic. • Possesses good adhesive properties with a variety a base materials and has excellent heat and cold resistance, electric insulation, climate resistance and water-resistant properties after curing. [Application] • For electrically insulating electronic components and providing moisture-preventing adhesive seals and coatings. • General adhesion of metals, glass and plastics etc. • An adhesive seal for signal equipment and measuring instruments.

    A partire da
    34.17€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Ground Processing Agent for Silicone Sealant Coating

    Ground Processing Agent for Silicone Sealant Coating

    SHIN-ETSU CHEMICAL

    [Features] • Can be used for almost all coating work except that with aqueous paints, while also allowing for easy brush application work. [Application] • A base treatment agent which can be applied over cured silicone sealants.

    A partire da
    60.85€
    Consegna da
    6 giorni

    *Prezzo unitario in configurazione base

  • Bond - Fireproof Joint Sealant 120

    Bond - Fireproof Joint Sealant 120

    KONISHI

    Burns while foaming in high temperature fire emergencies and becomes ceramic, thusly preventing flames from penetrating. The fire resistance testing method for JIS A 1304 constructed parts can be used for two hour flame resistant structure application tests. Excellent flexibility allows for easy matching of the movement of joints. Japan Sealant Industry Association JSIA F☆☆☆☆ standard product. Sealing joints of fire resistant structures. For interior and exterior joints of other general structures.

    A partire da
    22.86€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Copper Spray Gasket

    Copper Spray Gasket

    PERMATEX

    [Features] • Increases adherence of metal gaskets and prevents leakage. [Application] • A heat resistant metal gasket adherence agent.

    A partire da
    26.04€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Sealing, Low-Molecular-Weight Siloxane Reduced Type (High Viscosity)

    Sealing, Low-Molecular-Weight Siloxane Reduced Type (High Viscosity)

    SHIN-ETSU CHEMICAL

    [Feature] • Low-molecular-weight siloxane reduced type. • High viscosity type. • Has excellent stress cracking characteristics and almost no corrosive effects or odor. [Application] • For general electrics.

    A partire da
    33.98€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Sekisui Modified Silicone LM-NEW

    Sekisui Modified Silicone LM-NEW

    SEKISUI FULLER

    [Features] • Resistant to ultra violet rays, inhibiting discoloration, pollution, cracks and deformation. • Can be coated with water or solvent-based paints and lysine etc. after sealing. • JIS accredited product. (JIS A 5758) [Application] • Sealing ceramic sidings as well as ALC expandable joints and construction joints etc. [Application] • Sealing connecting joints around sashes or of metallic roof materials.

    A partire da
    17.65€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Elastic Sealant Backup Material "Mina Foam Marumaru"

    Elastic Sealant Backup Material "Mina Foam Marumaru"

    TRUSCO NAKAYAMA

    [Features] • Lightweight with excellent flexibility, stability, shock absorption and elasticity. • Also has excellent water repellency, moisture resistance and buoyancy. • Non-toxic and has excellent chemical resistance. • Excellent heat insulation properties make it suitable as an incubating or cooling material. [Application] • Package cushioning of light electrical appliances and precision machines. • Joint sealants for civil engineering and construction.

    A partire da
    4.30€
    Consegna da
    5 giorni

    *Prezzo unitario in configurazione base

  • Adhesive / Sealant for Electrical and Electronic Parts, Bond SL220

    Adhesive / Sealant for Electrical and Electronic Parts, Bond SL220

    KONISHI

    A rapid curing type. Does not contain low-atomic-weight cyclo-polysiloxane that causes contact damage. Tin compounds are not used. As adhesive and filling resin for AC adaptor cases, copying machine components and digital camera components etc. For Adhesion of Components That Are Prone to Adhesion Shocks or Vibrations with Polycarbonate, ABS Resin and Other Plastic and Metal Materials

    A partire da
    30.27€
    Consegna da
    5 giorni