Viti albero per cuscinetti

  • Numero di dati da visualizzare
    30
    45
    60
Giorni spedizione
  • Tutti gli articoli
  • 4 giorni o meno
  • 5 giorni o meno
  • 6 giorni o meno
  • 28 giorni o meno
  • 33 giorni o meno
  • Viti albero per cuscinetti
    Consegna da
    5 giorni
  • Viti albero per cuscinetti/Con flangia
    Consegna da
    5 giorni
  • Perno a rullo (RLP)

    Perno a rullo (RLP)

    IMAO CORPORATION

    Small amount of offset type roller pin. [Features] - Small offset amount type. - Please use as the shaft of the guide rollers and urethane rollers.

    A partire da
    7.57€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Bullone a rulli (RLB)

    Bullone a rulli (RLB)

    IMAO CORPORATION

    Dedicated guide roller pin for the guide roller for double-bearing specifications.

    A partire da
    11.10€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Perno a rullo (Eccentrico) (RPL-E)

    Perno a rullo (Eccentrico) (RPL-E)

    IMAO CORPORATION

    Please use as the guide roller shaft. It is possible to adjust the roller because the pins have eccentricity. We are preparing a SUS type suitable for food machinery and hygiene equipment. *The CAD data for this series is currently under modification. Please wait until the modification is complete.

    A partire da
    11.07€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Perni a rullo flangiati (RLP-F)

    Perni a rullo flangiati (RLP-F)

    IMAO CORPORATION

    Roller pin with flange. Please use as the guide roller shaft.

    A partire da
    17.74€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Perno a rullo (Concentrico) (RLP-S)

    Perno a rullo (Concentrico) (RLP-S)

    IMAO CORPORATION

    Please use as the guide roller shaft. We are preparing a SUS type suitable for food machinery and hygiene equipment. [Features] - Since the type SUS has excellent corrosion resistance, it is suitable for the food machinery and washing machines, etc.

    A partire da
    8.07€
    Consegna da
    4 giorni