Giunti dentati

  • Numero di dati da visualizzare
    30
    45
    60
  • Ordina
Giorni spedizione
  • Tutti gli articoli
  • 3 giorni o meno
  • 4 giorni o meno
  • Accoppiamento tubi a dentatura interna

    Accoppiamento tubi a dentatura interna

    KOHARA GEAR INDUSTRY

    Put the tooth surface high frequency hardening as the outer cylinder of the easy attachable and detachable gear coupling, it is a durable product subjected to a chromate plating. Tooth type was applied crowning and it can be used up to a maximum of 5° even if there is a misalignment between the axes. It has a key groove, shaft hole finished product and lower hole product with a tap.

    • Sconto volumi elevati
    CAD
    2D
    A partire da
    33.04€
    Consegna da
    3 giorni

    *Prezzo unitario in configurazione base

  • Accoppiamento tubi a dentatura esterna

    Accoppiamento tubi a dentatura esterna

    KOHARA GEAR INDUSTRY

    It is a highly durable product with tooth surfaces induction hardened and the outer cylinder of the gear coupling is chromate plated.

    A partire da
    34.87€
    Consegna da
    3 giorni