Autotensionatori

  • Numero di dati da visualizzare
    30
    45
    60
  • Ordina
Giorni spedizione
  • Tutti gli articoli
  • 4 giorni o meno
  • 6 giorni o meno
  • 33 giorni o meno
  • Tenditore a slittamento automatico (AST)

    Tenditore a slittamento automatico (AST)

    IMAO CORPORATION

    [Features] - Lightweight and compact tightener that automatically adjusts the looseness during operation by using a compressed spring. - Large stroke and powerful tension. - It will securely operate even it is set in any direction. - Mounting direction can be changed by using a separately sold bracket AST-1. - Extremely easy to implement with the tension.

    CAD
    2D3D
    A partire da
    85.00€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Tenditori a slittamento automatico (AST80-SUS)

    Tenditori a slittamento automatico (AST80-SUS)

    IMAO CORPORATION

    Auto slide tightener made of SUS304, excellent rust prevention performance. Lightweight, and compact tightener that automatically adjusts looseness during operation using a compressed spring.

    • Sconto volumi elevati
    CAD
    2D3D
    A partire da
    131.99€
    Consegna da
    4 giorni

    *Prezzo unitario in configurazione base

  • Tenditori di base (Modello a rotazione, Modello auto tensionante) (BAT-R, -A)

    Tenditori di base (Modello a rotazione, Modello auto tensionante) (BAT-R, -A)

    IMAO CORPORATION

    The initial position of the arm can be adjusted by using the serrations. The tension of the auto tension type is automatically adjusted by rotation of the arm.

    • Sconto volumi elevati
    CAD
    2D3D
    A partire da
    69.56€
    Consegna da
    6 giorni

    *Prezzo unitario in configurazione base

  • Tenditori con flangia (modello a rotazione, Modello auto tensionante) (FLT-R, -A)

    Tenditori con flangia (modello a rotazione, Modello auto tensionante) (FLT-R, -A)

    IMAO CORPORATION

    The initial position of the arm can be adjusted by using the serrations. The tension of the auto tension type is automatically adjusted by rotation of the arm.

    CAD
    2D3D
    A partire da
    66.45€
    Consegna da
    6 giorni

    *Prezzo unitario in configurazione base

  • Tenditori ad angolo (Modello rotante, Modello auto tensionante) (ANT-R, -A)

    Tenditori ad angolo (Modello rotante, Modello auto tensionante) (ANT-R, -A)

    IMAO CORPORATION

    The initial position of the arm can be adjusted by using the serrations. The tension of the auto tension type is automatically adjusted by rotation of the arm. [Features] - The position of the arm can be adjusted using the serrations.

    • Sconto volumi elevati
    CAD
    2D3D
    A partire da
    68.99€
    Consegna da
    6 giorni

    *Prezzo unitario in configurazione base

  • Tenditori a slittamento automatico (HAST)

    Tenditori a slittamento automatico (HAST)

    IMAO CORPORATION

    [Features] - Tightener that automatically adjusts the looseness during operation by using a compressed spring. - Large stroke with powerful tension. - You can change the spring to change the pressure. - It will securely operate even it is set in any direction. - Extremely easy to implement with the tension.

    CAD
    2D3D
    A partire da
    109.49€
    Consegna da
    6 giorni

    *Prezzo unitario in configurazione base

  • Supporti (AST-1)

    Supporti (AST-1)

    IMAO CORPORATION

    It is a bracket for an automatic sliding tightener. Please use for changing the mounting direction.

    • Sconto volumi elevati
    CAD
    2D3D
    A partire da
    12.88€
    Consegna da
    6 giorni