Motori pneumatici

  • Numero di dati da visualizzare
    30
    45
    60
  • Ordina
Giorni spedizione
  • Tutti gli articoli
  • 8 giorni o meno
  • 25 giorni o meno
  • 30 giorni o meno
  • Compressori aria riadiali TAM4

    Compressori aria riadiali TAM4

    TAIYO

    [Features] - Because it is an enclosed grease type, the mounting orientation is unrestricted (oiling with an air lubricator is required). - Since a balancer mechanism is built in, low vibration operation can be obtained.

    • Sconto volumi elevati
    CAD
    2D
    A partire da
    323.38€
    Consegna da
    30 giorni

    *Prezzo unitario in configurazione base

  • Compressore volumetrico TAV3

    Compressore volumetrico TAV3

    TAIYO

    [Features] - Has been made lightweight by the use of an aluminum body and compact by the use of a rear exhaust. - In those cases where it is used continuously without down time, it should be used at a rotation rate that is 70% of the maximum output rotation rate or less.

    • Sconto volumi elevati
    CAD
    2D
    A partire da
    568.08€
    Consegna da
    8 giorni