Dedicated Crimpers for Nylon Connectors Main Unit

Dedicated Crimpers for Nylon Connectors Main Unit
Utensile di crimpatura manuale che può essere utilizzato per collegare matrici di crimpatura di qualsiasi serie e crimpare cavi semplicemente cambiando le matrici.
  • Quantità d'ordine aumentate (D-JIT)

● A dedicated manual crimping tool to perform wire crimping by simple die replacement.
● Convenient since it eliminates the need to prepare a tool for each connector.
● With simple die replacement, crimping of the following products available from Misumi can be performed.
Dynamic Connector D3100 / D3200 Series
Commercial MATE-N-LOK Connector
Mini-Universal MATE-N-LOK Connector
Universal MATE-N-LOK Connector
● Manufacturer: Tyco Electronics


·For product manufacturing lines, we recommend that you use various dedicated tools.
·There is no calibration for the die mounting model tool.
· Crimp count guideline 5000 times or less. This tool cannot be repaired. Please be advised.
· Dies are not included with the body of dedicated crimping tools, so check compatible crimping dies and order separately.

· Convenient die replacement model tool for applications including prototyping and maintenance works.
· Die lock screws and die lock pins are not included.
· After crimping, check and confirm the terminal is straight and does not have upward or downward deformation. When adjustment is needed, loosen screws fixing the locater assembly contact support.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

350940-1

Specifiche

Dedicated Crimpers for Nylon Connectors Main Unit:Related Image

Manufacturer Model Number: 354940-1

Più Informazioni

Dedicated Crimpers for Nylon Connectors Main Unit:Related Image
Codice componente
350940-1
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?

135.11 €

1 5 giorni

Loading...

  1. 1

Informazioni di base

Applicable Type Crimping Tool Body Product Classification Crimping Tool

Si trova sulla pagina di Dedicated Crimpers for Nylon Connectors Main Unit, il codice articolo è il seguente: 350940-1.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 350940-1.

Supporto tecnico