U-Shaped Bushing (Flexible Model)【20 Pezzi per confezione】

U-Shaped Bushing (Flexible Model)

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

  • Sconto volumi elevati
Protection bushing that is suitable for mounting a modified shape opening.
  • Flame-Retardant

● Cable protection bushing that can be cut freely to allow use with a variety of panel hole shapes such as triangles, squares, ellipses, and circles.
● Made from nylon 6 for softness. Strong against vibrations and impact, and with excellent wear resistance.

* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

TG016

Specifiche

U-Shaped Bushing (Flexible Model):Related Image


Più Informazioni

U-Shaped Bushing (Flexible Model):Related Image
U-Shaped Bushing (Flexible Model):Related Image

Specifications
Material6 Nylon
Operating Temperature Range-40°C ~ +85°C
ColorMilky White
UL Flame Retardance Grade
(Main Raw Material)
UL94V-2
Codice componente
TG016
Codice componente
Prezzo unitario standard
Numero di pz. inclusi per conf.Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
RoHS

3.28 €

20 Pezzi per confezione

2 conf. Disponibile 5 giorni 10

Loading...

  1. 1

Informazioni di base

Material (Main Body) 6 Nylon UL94V-2 Operating Temperature Range(°C) -40 ~ 85 Color Milky White
Quantity / Pack(P) 20 Compatible Plate Thickness(mm) 1.2 ~ 1.6 Total Length(mm) 253

Supporto tecnico