• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

TSC Series Carbide Ball End Mill, For High-Hardness Steel Machining, 4-Flute / Regular Model

TSC Series Carbide Ball End Mill, For High-Hardness Steel Machining, 4-Flute / Regular Model

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

  • Sconto volumi elevati

Multi-blade balls with high rigidity that allow high feed are available for the price of the 2-flute type made by other companies

  • TS
  • High-Hardness Steel
  • 4 Flutes
  • R (Regular)

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

TSC Series Carbide Ball End Mill, For High-Hardness Steel Machining, 4-Flute / Regular Model:Related Image
Codice componente
SN-TSC-HBEM4R3-[17-62/1]-12
SN-TSC-HBEM4R4-[20-65/1]-15
SN-TSC-HBEM4R5-[23-68/1]-18
SNR-TSC-HBEM4R3-[17-62/1]-[5-12/1]
SNR-TSC-HBEM4R4-[20-65/1]-[5-15/1]
SNR-TSC-HBEM4R5-[23-68/1]-[5-18/1]
TSC-HBEM4R1.5
TSC-HBEM4R2
TSC-HBEM4R3
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
Inventory Classification Outer Diameter D
(mm)
Torsion Availability Figure Length Under Neck (θ)
(Degree)

-

5 giorni 3129017 ~ 626Standard Neck Relief6Included2-

-

5 giorni 41510020 ~ 658Standard Neck Relief8Included2-

-

5 giorni 51810023 ~ 6810Standard Neck Relief10Included2-

-

5 giorni 35 ~ 129017 ~ 626Cutting Edge R Processing6Included2-

-

5 giorni 45 ~ 1510020 ~ 658Cutting Edge R Processing8Included2-

-

5 giorni 55 ~ 1810023 ~ 6810Cutting Edge R Processing10Included2-

39.02 €

Disponibile 3 giorni 1.5860-6Stocked Product3Included110°

42.33 €

Disponibile 3 giorni 2870-6Stocked Product4Included110°

50.82 €

Disponibile 3 giorni 31290-6Stocked Product6Included2-

Loading...

  1. 1

Specifiche

TSC Series Carbide Ball End Mill, For High-Hardness Steel Machining, 4-Flute / Regular Model:Related Image

Model Number   Flute Length
Outer Diameter
D
Overall Length
L
Shank Diameter
d
Figure
Tip
R
TSC-HBEM4R
(4 Flutes)
0.5 3 1 50 4 1
1 6 2 50 6 1
1.5 8 3 60 6 1
2 8 4 70 6 1
2.5 12 5 80 6 1
3 12 6 90 6 2
4 15 8 100 8 2
5 18 10 100 10 2



For Cutting Conditions, Refer to >>Click here.

Più Informazioni


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
The 3-flute shape is strong against chatter and suitable for machining objects with many corners.
4-flute blades have increased feed speeds compared to 3-flute models, for more efficient machining.
Capable of machining high hardness steel up to 65 HRC.

Informazioni di base

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 4
Coating For High Hardness (Silicone-Based) R Precision(μm) ±0.01 Processing Applications Curved Surface / Side Surface / Carving / R-Groove

Ulteriori prodotti in questa categoria

Supporto tecnico