Ceramic Fiber Stick, Grindstone, Round Bar, Granularity #220 or equivalent (Gray)

Ceramic Fiber Stick, Grindstone, Round Bar, Granularity #220 or equivalent (Gray)
  • Sconto volumi elevati

For aluminum and steel of hardness of up to 57 HRC

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Ceramic Fiber Stick, Grindstone, Round Bar, Granularity #220 or equivalent (Gray):Related Image
Codice componente
XBCPM-1-50
XBCPM-1-100
XBCPM-1.5-50
XBCPM-1.5-100
XBCPM-2-50
XBCPM-2-100
XBCPM-2.34-100
XBCPM-3-50
XBCPM-3-100
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Total Length L
(mm)
Diameter D
(mm)
Upper temperature limit
(Degree)

14.68 €

Disponibile 3 giorni 501150

28.57 €

Disponibile 3 giorni 1001150

14.68 €

Disponibile 3 giorni 501.5150

28.57 €

Disponibile 3 giorni 1001.5150

14.68 €

Disponibile 4 giorni 502150

28.57 €

Disponibile 3 giorni 1002150

27.30 €

Disponibile 3 giorni 1002.34150

9.70 €

Disponibile 3 giorni 503150

18.53 €

3 giorni 1003150

Loading...

  1. 1

Specifiche

Ceramic Fiber Stick, Grindstone, Round Bar, Granularity #220 or equivalent (Gray):Related Image
Model NumberDiameter
D
Total Length
L
Heat Resistant
Temperature
XBCPM
(#220 Equivalent: Gray)
150 100150 °C
1.550 100
250 100
2.3450 100
350 100

[ ! ] When using it with a rotating tool, cut it to a length of 50 mm or less.
[ ! ] The D2 size or less is not suitable to be used with a rotating tool. 
 

Più Informazioni


This is a product developed for finishing high-hardness steel (– 57 HRC), copper, or aluminum.
It is also suitable for grinding boss holes or gate holes since its tip can be thinned.
The efficiency will be further increased if you use it by mounting it to an electric grinder. (Only D2.34 and 3 can be used with a rotating tool.)

[ ! ] Use a diamond stick grindstone for high-hardness or super hard steel with an HRC of 57 or more.

Informazioni di base

Product Type Ceramic Fiber Grindstone Particle Size(#) 220 Color Gray

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico