Guide per catene (Guide AG-S) (AG-S)

Guide per catene (Guide AG-S) (AG-S)
Ultra-high molecular weight polyethylene rails make it possible to construct environmentally friendly conveyor lines, with little dust or noise.

[Features]
· Application chain consists of two rows of transmission roller chains and bushing chains ( JISB1801).
· Unit price of lengths under 2 m + cutting fee (where the cut end is over 500 mm, the end piece will also be supplied, and in case this is not required or a length less than 500 mm length is required, please contact.
· Product length contracts by 0.2 mm every 1000 mm at 1°C (stock product and so instance occur where fixed length offset amounts are large.
· In consideration of stretch and contraction, install slot etc.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
AG35S
AG40S
AG50S
AG60S
AG80S
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
RoHSN. catena

68.46 €

1 8 giorni 1035

87.19 €

1 8 giorni 1040

98.35 €

1 8 giorni 1050

91.01 €

1 8 giorni 1060

111.05 €

1 8 giorni 1080

Loading...

  1. 1

Informazioni di base

Tipo Guida per catena Materiale Resina

Supporto tecnico