Valvola di fondo intermedia con apertura singola con flangia, rivestimento in ghisa (corpo e sede valvola in bronzo duro)

Valvola di fondo intermedia con apertura singola con flangia, rivestimento in ghisa (corpo e sede valvola in bronzo duro)

[Features]
· TV single-opening.
· The structure of the TV single-door type valve body, which is the core of the foot valve, is simple, allowing it to instantaneously respond to the movement of fluids caused by opening and closing of the main valve, and there are no issues regarding minimal fluid resistance.
· Foot valves with cast iron lining and nylon or epoxy resin coating on the cast iron surface obviously have better resistance to corrosion compared to conventional products, but also have high chemical resistance and a low coefficient of friction, and thus do not tend to show water stains, etc. and provide many sanitary advantages.
· Triplet structure.
· The main body structure is a triplet structure created via a unique technique that is able to support a variety of customer demands.
· Available materials include SCS and gunmetal, and a wide range of applications are supported by combing interchangeable parts with various types of packing.
· Uses pressure-resistant O-rings.
· An original O-ring with concave groove embedding is used for the outer packing of the cast iron lining foot valve, producing a design that provides reliability to its ability to withstand excessive loads for a given amount of time.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
TV-341-40A
TV-341-50A
TV-341-65A
TV-341-80A
TV-341-100A
TV-341-125A
TV-341-150A
TV-341-200A
TV-341-250A
TV-341-300A
TV-341-350A
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Lato mandata, designazione nominale flangia del tubo Lato controllo, designazione nominale flangia del tubo

296.03 €

Preventivo 1 1/2B(40A)1 1/2B(40A)

366.21 €

Preventivo 2B(50A)2B(50A)

494.07 €

Preventivo 2 1/2B(65A)2 1/2B(65A)

532.99 €

Preventivo 3B(80A)3B(80A)

939.52 €

Preventivo 4B(100A)4B(100A)

1,300.16 €

Preventivo 5B(125A)5B(125A)

1,505.16 €

Preventivo 6B(150A)6B(150A)

2,703.87 €

Preventivo 8B(200A)8B(200A)

4,448.76 €

Preventivo 10B(250A)10B(250A)

7,652.25 €

Preventivo 12B(300A)12B(300A)

12,155.21 €

Preventivo 14B(350A)14B(350A)

Loading...

  1. 1

Informazioni di base

Tipi di valvola Valvola di fondo Profilo corpo principale Dritto Materiale corpo principale EN-JL 1030 Equiv.
Fluidi applicabili Acqua Pressione nominale 10K Lato mandata, tipo di collegamento Flangia tubo
Lato controllo, tipi di collegamento Flangia tubo Rivestimento corpo principale Nylon 11 Metodo di funzionamento NA
Modello Valvola di fondo intermedia con flangia 10K Materiale sede e corpo valvola EN CC491K Equiv.

Ulteriori prodotti in questa categoria

Supporto tecnico