MS5B, raccordo miniaturizzato, SUS316 - Bussola

MS5B, raccordo miniaturizzato, SUS316 - Bussola
  • In Offerta
A miniature tube fitting from SMC Corporation.
[Features]
· Compact piping space.
· For connections from R1/8 tubes to M5 fittings.
· Can be used in corrosive environments.

(i)Nota

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

MS-5B

Bushing MS-5B Specifications

Bushing MS-5B outline drawing

Bushing MS-5B outline drawing

  • Effective cross-sectional area: 12 mm2
  • Weight: 5.5 g

Mini Fitting SUS316 MS Series Common Specifications (Reference)

  • Can be used in corrosive environments.
  • Made of SUS316.
  • Compact piping space: An easy-to-remove hose nipple with a high tube retention force.
  • Wide variety of types available: Allows for three-dimensional piping in the same direction.
  • Hose nipple / hose elbow: Nylon tubes, soft nylon tubes and polyurethane tubes can all be used commonly.

Structure

Mini Fitting SUS316 MS series structural drawing

Mini Fitting SUS316 MS series structural drawing

Specifications

Applicable tube material Nylon Soft nylon Note 1: Polyurethane Super PFA Note 2: FEP Note 3: Modified PTFE Note 4:
Applicable tube outer diameter / inner diameter ø4/ø2.5
ø6/ø4
ø3.18/ø2.18 ø4/ø2.5
ø6/ø4
ø3.18/ø2
ø4/ø2.5
ø6/ø4
ø6/ø4 ø4/ø2.5
ø6/ø4
ø4/ø2.5
ø6/ø4
Usable fluids Air, water Note 5:
Maximum operating pressure (at 20°C) 1.5 MPa 1 MPa 0.8 MPa 1 MPa 1.5 MPa 1.4 MPa
Ambient temperature and working fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Connection size M5, R1/8 M5
Thread JIS B0205 (metric coarse thread)
JIS B0203 (tapered thread for pipes/tubes)
JIS B0205, Class 2 (metric coarse thread)

Note 1) For soft nylon tube, water cannot be used.
For Note 2, Note 3 and Note 4, use only hose nipple types.
Note 5: Water cannot be used for barb fittings, barb elbows or barb tees.

Main Component Materials

Materials Body SUS316
Gasket PVC, Nylon 66 / GF30%
Codice componente
MS-5B
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?

4.05 €

2.63 €

10 Stesso giorno

Stock

Loading...

  1. 1

Informazioni di base

Tipo di collegamento Screw⇔Screw Connection Profilo raccordo filettatura <=> filettatura Bushing Materiale Acciaio inox (EN 1.4401 Equiv.)
A vite R

Si trova sulla pagina di MS5B, raccordo miniaturizzato, SUS316 - Bussola, il codice articolo è il seguente: MS-5B.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MS-5B.

Supporto tecnico