• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 21/4/2024 alle ore 0:00 (CET) 22/4/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

KQ2N, raccordo istantaneo colore bianco - Intermedio a innesto di riduzione

KQ2N, raccordo istantaneo colore bianco - Intermedio a innesto di riduzione
A one-touch fitting used to connect tubing fittings.
[Features]
· Compact and lightweight with improved tube insertion/removal.
· Accommodates metric-size tubing and connection threads M, R and Rc.
· Accommodates inch-size tubing and connection threads UNF and NPT.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.
[Applications]
· Use to connect one-touch fittings of different sizes.

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Reducer Nipple KQ2N Specifications

Reducer Nipple KQ2N: related images

Reducer Nipple KQ2N (Applicable Tubing: Metric Size) Dimensional Drawing

Applicable tube fitting Model L M1M2ød
Minimum hole diameter
Weight
g
(a) (b)
ø4 ø6 KQ2N04-06 38 13.3 13.3 2.5 2
ø6 ø8 KQ2N06-08 42 14.2 13.3 4 2
ø8 ø10 KQ2N08-10 47 15.6 14.2 6 2
ø10 ø12 KQ2N10-12 51 17 15.6 7.5 3.1
ø12 ø16 KQ2N12-16 55 20.6 17 9 4.9
Reducer Nipple KQ2N: related images

Applicable Tubing / Inch Size Dimensional Drawing

Applicable tube fitting Model L M1M2ød
Minimum hole diameter
Weight
g
(a) (b)
ø1/8 ø5/32 KQ2N01-03 36.5 13.3 13.3 2.1 0.2
ø3/16 KQ2N01-05 37 13.3 13.3 2.1 0.4
ø5/32 ø3/16 KQ2N03-05 37.5 13.3 13.3 2.5 0.4
ø1/4 KQ2N03-07 38 13.3 13.3 2.5 0.6
ø3/16 ø1/4 KQ2N05-07 38.5 13.3 13.3 3.4 0.6
ø5/16 KQ2N05-09 41 13.3 13.3 3.4 1
ø1/4 ø5/16 KQ2N07-09 41.5 13.3 13.3 4.6 1
ø3/8 KQ2N07-11 45 15.6 13.3 4.6 1
ø5/16 ø3/8 KQ2N09-11 46.5 15.6 14.2 6 1.8
ø1/2 KQ2N09-13 47.5 17 14.2 6 2.6
ø3/8 ø1/2 KQ2N11-13 50 17 15.6 7 3.2

Applicable Tubing: Metric Size, Connection Threads: M, R, Rc

Reducer Nipple KQ2N: related images

Main part.

Body C3604, PBT, PP, SUS303
Stud C3604 (thread part), SUS303 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring NBR
Gasket SUS304, NBR

Materials.

Tube materials FEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameter ø3.2, ø4, ø6

Applicable tube.

Usable fluids Air, water
Operating pressure range -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section JIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut section JIS B0205 (metric fine thread)
Thread part seal Sealing agent included

Specifications.

Applicable Tubing: Inch Size, Connection Threads: UNF, NPT

Reducer Nipple KQ2N: related images

Main part.

Body C3604, PBT, PP
Stud C3604 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring NBR
Gasket SUS304, NBR

Materials.

Tube materials FEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameter ø1/8 ", ø5/32 ", ø3/16 "
Usable fluids Air, water
Operating pressure range -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section ANSI/ASME 1.20.1 (NPT thread)
JIS B0208 (UNF thread)
Nut section JIS B0208 (UNF thread)
Thread part seal Sealing agent included

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Codice componente
KQ2N01-03
KQ2N01-05
KQ2N03-07
KQ2N04-06
KQ2N05-07
KQ2N06-08
KQ2N07-09
KQ2N07-11
KQ2N08-10
KQ2N09-11
KQ2N09-13
KQ2N10-12
KQ2N11-13
KQ2N12-16
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
D.E.1 tubo applicabile
(φ)
Applicable Fitting Size (mm) Applicable tube fitting size (inches)

1.63 €

10 26 giorni --1/8-5/32

1.63 €

10 26 giorni --1/8-3/16

4.15 €

10 26 giorni --5/32-1/4

1.65 €

10 4 giorni 44-6-

1.60 €

10 26 giorni --3/16-1/4

1.82 €

10 Stesso giorno

Stock

66-8-

2.27 €

10 26 giorni --1/4-5/16

1.94 €

10 26 giorni --1/4-3/8

1.98 €

10 4 giorni 88-10-

2.48 €

10 26 giorni --5/16-3/8

2.21 €

10 26 giorni --5/16-1/2

2.18 €

5 4 giorni -10-12-

2.85 €

10 26 giorni --3/8-1/2

2.53 €

5 4 giorni -12-16-

Loading...

  1. 1

Informazioni di base

Tipo Tubo / Tappo Tipo raccordo Altri profili Applicazione Standard/Mini
Altri profili Nipplo di riduzione

Supporto tecnico