Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
AM150C to AM550C: product images
AM650/AM850: product images
Applicable fluids | Compressed Air |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure *1 | 0.05 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | 5 to 60°C |
Filtration | 0.3 μm (filtration efficiency 99.9%) |
Oil mist density at outlet side | Max. 1 mg/m3 (ANR) (≒0.8 ppm) *2 |
Element replacement interval | 2 years or when pressure has dropped as far as 0.1 MPa |
Model | AM150C | AM250C | AM350C | AM450C | AM550C | AM650 | AM850 |
---|---|---|---|---|---|---|---|
Rated flow L/min (ANR) Note) | 300 | 750 | 1,500 | 2,200 | 3,700 | 6,000 | 12,000 |
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.38 | 0.55 | 0.9 | 1.4 | 2.1 | 4.2 | 10.5 |
Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.
Applicable models | AM150C | AM250C | AM350C | AM450C | AM550C | AM650 | AM850 |
---|---|---|---|---|---|---|---|
Bracket assembly (with mounting screws [2 pcs.]) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 | BM56 | BM57 |
AM150C to AM550C: model number example
AM650/AM850: model number example
AM150C to AM550C/AM650: structural drawings
AM850 structural drawing
Note) The figure shows the drain cock specification.
Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coatings |
2 | Housing (bowl) | Aluminum alloy | |
3 | Sight glass | Reinforced glass | - |
Number | Name | Materials | Applicable models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AM150C | AM250C | AM350C | AM450C | AM550C | AM650 | AM850 | ||||
4 | Element assembly | Glass fiber, others | Except option F | AM-EL150 | AM-EL250 | AM-EL350 | AM-EL450 | AM-EL550 | AM-EL650 | AM-EL850 |
For option F | AM-EL150-F | AM-EL250-F | AM-EL350-F | AM-EL450-F | AM-EL550-F | - | - |
(Unit: mm)
AM150C to AM550C: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|
AM150C | 1/8, 1/4 | 161 | 10 | 99 | 63 | 23 | 63 | 10 |
AM250C | 1/4, 3/8 | 175 | 14 | 113 | 76 | 23 | 76 | 10 |
AM350C | 3/8, 1/2 | 207 | 18 | 145 | 90 | 23 | 90 | 10 |
AM450C | 1/2, 3/4 | 228 | 20 | 166 | 106 | 23 | 106 | 10 |
AM550C | 3/4, 1 | 262 | 24 | 200 | 122 | 23 | 122 | 15 |
Model | Bracket related dimensions | Clogging checker related dimensions | Differential pressure switch related dimensions | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | I | J | K | T | U | L | M | V | N | O | P | Q | R | S | W | X | Y | Z | |
AM150C | 176 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 54 | 70 | 26 | 4.5 | 1.6 | 24 | 37 | 32 | 41 |
AM250C | 193 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 66 | 80 | 28 | 5 | 2 | 27 | 37 | 36 | 41 |
AM350C | 225 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 80 | 95 | 34 | 5 | 2.3 | 32 | 37 | 42 | 41 |
AM450C | 249 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 88 | 111 | 50 | 9 | 3.2 | 37 | 37 | 43 | 41 |
AM550C | 281 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 102 | 126 | 60 | 10 | 3.2 | 39 | 37 | 51 | 41 |
(Unit: mm)
AM650 dimensional drawing
(Unit: mm)
AM850 dimensional drawing
Codice componente
|
---|
Codice componente | Quantità minima d'ordine | Sconto volumi elevati | Tipo | Qualità aria compressa | Livello di filtrazione | Portata aria trattamento (L/min) | Tipo di collegamento | Filettatura tubazione nominale | Ambiente d'esercizio | Rubinetto di scarico | Materiale bicchierino | Protezione vaschetta | Direzione flusso | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Drain Outlet | Differential Pressure Switch | Clogging Checker | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|
Loading...
Configura
Proprietà di base
Tipo
Portata aria trattamento(L/min)
Tipo di collegamento
Rubinetto di scarico
Materiale bicchierino
Direzione flusso
Specifications
Compatible Models
Tipo
Qualità aria compressa
Livello di filtrazione
Filettatura tubazione nominale
Ambiente d'esercizio
Protezione vaschetta
Size of Body
Accessory
O-Ring, Gasket Material
Max Operating Pressure(MPa)
Drain Outlet
Differential Pressure Switch
Clogging Checker
Degreasing Cleaning, White Vaseline Specifications
Custom-made Specifications
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali