TKS, Spelatubi per tubi a doppio strato

TKS, Spelatubi per tubi a doppio strato
  • In Offerta
SMC's tube-related products.

[Features]
· Allows easy stripping of the outer layer from double-layer tubes.
· Even the double-layer polyurethane tubing (TRBU series), which is highly adhesive to the external layer, can be stripped easily.
· Blade is replaceable.



(i)Nota

  • Le immagini dei prodotti sono rappresentazioni.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Specifications Of Double Layer Tube Stripper TKS Series

Related Products: Double Layer Tube Stripper TKS Series: related images

Appearance of TKS Series

Related Products: Double Layer Tube Stripper TKS Series: related images

Dimensions of TKS Series

 

(Unit: mm)

 

Features of this product

Related Products: Double Layer Tube Stripper TKS Series: related images

The outer tube can be stripped without damaging the inner tube because a pawl is inserted between the inner and outer tube layers.

Related Products: Double Layer Tube Stripper TKS Series: related images

Stripping work can be automated by attaching an air driver, etc.

Related Products: Double Layer Tube Stripper TKS Series: related images

Since the stripped tube is discharged to the outside, no additional labor is required to remove it.

Model Tip color Applicable tubing* Replacement blade part no. Dimensions mm Weight g
D1 D2 L
TKS-06 Orange TRB0604, TRBU0604 TKS-DPH00071 (10 replacement blades) 35 16 58 45
TKS-08 Yellow TRB0806, TRBU0805 18
TKS-10 Blue TRB1075, TRBU1065 20 62 50
TKS-12 Green TRB1209, TRBU1208 22

*Please refer to the manufacturer's catalog for how to operate and to connect to tools.

Codice componente
TKS-06
TKS-08
TKS-10
TKS-12
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tip color Applicable Tube

23.87 €

1 4 giorni ArancioneTRB0604, TRBU0604

23.87 €

16.23 €

1 Stesso giorno

Stock

GialloTRB0806, TRBU0805

23.87 €

16.23 €

1 Stesso giorno

Stock

BluTRB1075, TRBU1065

23.87 €

1 4 giorni VerdeTRB1209, TRBU1208

Loading...

  1. 1

Informazioni di base

Tipo Componenti correlati Tipo di componente correlato Spelatubi

Supporto tecnico