Ball joint thrust pads, Steel

Ball joint thrust pads, Steel
  • Sconto volumi elevati
Ball joint thrust pads GN 346 are in general used for transfer of clamping forces. They adjust themselves to uneven or non-parallel surfaces and clamp without twisting the clamped parts.
The values were arrived at by a series of tests whereby a limited number of ball joint pads were subjected for a limited time to a vertical static load to the pads.
At the values given in the table a permanent deformation of the ball is almost impossible.
Ball joint thrust pads GN 346 can also be used as levelling feet with a small foot diameter.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
346-16-M8
346-20-M10
346-24-M12
346-30-M16
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?

6.96 €

1 Disponibile 7 giorni

6.82 €

1 Disponibile 7 giorni

8.50 €

1 Disponibile 7 giorni

11.78 €

1 Disponibile 3 giorni

Loading...

  1. 1

Supporto tecnico