Control knobs, Aluminium, black anodized

Control knobs, Aluminium, black anodized
  • In Offerta
  • Sconto volumi elevati
The light grey cover of the control knobs GN 726.1 shrouds the fixing components as well as the shaft end. The cover also lends itself for a logo or other symbols.
The collet version permits a simple adjustment of the types with scale or arrow.
Scale and arrow on the control knobs are indelibly marked and easily legible.
Besides the standard scale (Type S) the control knobs can be supplied with any type of graduation.
Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale knobs on the order sheet „How to order Graduations“

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
726.1-22-B5-A-1
726.1-22-B5-B-1
726.1-22-B5-S-1
726.1-27-B6-A-1
726.1-27-B6-B-1
726.1-27-B6-S-1
726.1-27-Z6-A-2
726.1-27-Z6-B-2
726.1-27-Z6-S-2
726.1-34-B6-A-1
726.1-34-B6-B-1
726.1-34-B6-S-1
726.1-34-B8-A-1
726.1-34-B8-B-1
726.1-34-B8-S-1
726.1-34-Z8-A-2
726.1-34-Z8-B-2
726.1-34-Z8-S-2
726.1-42-B8-A-1
726.1-42-B8-B-1
726.1-42-B8-S-1
726.1-42-B10-A-1
726.1-42-B10-B-1
726.1-42-B10-S-1
726.1-42-Z10-A-2
726.1-42-Z10-B-2
726.1-42-Z10-S-2
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Material Diameter d1
(Ø)
Thread length l Thread d1 Type Pivot material

10.26 €

5.44 €

1 Disponibile Stesso giorno

Stock

Stainless Steel40--A, without bore (unmachined)-

9.28 €

4.92 €

1 Disponibile Stesso giorno

Stock

Stainless Steel40-M 8D, with threaded through bore-

12.44 €

6.59 €

1 Disponibile Stesso giorno

Stock

Stainless Steel40-M 8E, with threaded blind bore-

10.82 €

5.73 €

1 Disponibile Stesso giorno

Stock

Stainless Steel50--A, without bore (unmachined)-

9.70 €

1 Disponibile 7 giorni Stainless Steel50-M 10D, with threaded through bore-

11.94 €

1 Disponibile 7 giorni Stainless Steel50-M 10E, with threaded blind bore-

13.04 €

6.91 €

1 Disponibile Stesso giorno

Stock

Stainless Steel50-M 8D, with threaded through bore-

11.84 €

6.28 €

1 Disponibile Stesso giorno

Stock

Stainless Steel50-M 8E, with threaded blind bore-

14.72 €

7.80 €

1 Disponibile Stesso giorno

Stock

Stainless Steel63--A, without bore (unmachined)-

11.94 €

6.33 €

1 Disponibile Stesso giorno

Stock

Stainless Steel63-M 10D, with threaded through bore-

10.88 €

5.77 €

1 Disponibile Stesso giorno

Stock

Stainless Steel63-M 10E, with threaded blind bore-

13.38 €

7.09 €

1 Disponibile Stesso giorno

Stock

Stainless Steel63-M 12D, with threaded through bore-

11.94 €

6.33 €

1 Disponibile Stesso giorno

Stock

Stainless Steel63-M 12E, with threaded blind bore-

10.88 €

5.77 €

1 Disponibile Stesso giorno

Stock

Stainless Steel-12M 5-KU, Plastic

13.38 €

1 Disponibile 7 giorni Stainless Steel-12M 5-MS-Brass

15.12 €

8.01 €

1 Disponibile Stesso giorno

Stock

Steel-12M 5-KU, Plastic

13.86 €

7.35 €

1 Disponibile Stesso giorno

Stock

Steel-12M 5-MS-Brass

16.88 €

8.95 €

1 Disponibile Stesso giorno

Stock

Stainless Steel-16M 5-KU, Plastic

21.26 €

1 Disponibile 7 giorni Stainless Steel-20M 5-KU, Plastic

20.20 €

10.71 €

1 Disponibile Stesso giorno

Stock

Stainless Steel-20M 5-MS-Brass

22.66 €

12.01 €

1 Disponibile Stesso giorno

Stock

Steel-20M 5-KU, Plastic

21.26 €

11.27 €

1 Disponibile Stesso giorno

Stock

Stainless Steel-16M 5-MS-Brass

20.20 €

1 Disponibile 7 giorni Steel-16M 5-KU, Plastic

22.66 €

12.01 €

1 Disponibile Stesso giorno

Stock

Steel-16M 5-MS-Brass

25.88 €

13.72 €

1 Disponibile Stesso giorno

Stock

Steel-20M 5-MS-Brass

24.50 €

12.99 €

1 Disponibile Stesso giorno

Stock

Stainless Steel-25M 5-KU, Plastic

27.96 €

14.82 €

1 Disponibile Stesso giorno

Stock

Stainless Steel-25M 5-MS-Brass

Loading...

  1. 1

Supporto tecnico