Hand knobs, Technopolymer, with protruding Stainless Steel bushing

Hand knobs, Technopolymer, with protruding Stainless Steel bushing
  • In Offerta
  • Sconto volumi elevati
Hand knobs GN 6335.2 with protruding Stainless Steel bushing have important advantages:
The face of the bushing is exactly square to the bore and is with the complete diameter out of Stainless Steel. The protruding Stainless Steel bushing allows a perfect cross-dowels connection.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
6335.2-32-M6-E-NI
6335.2-40-M8-E-NI
6335.2-50-M10-E-NI
6335.2-63-M12-E-NI
6335.2-80-M16-E-NI
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Length l
(mm)
Diameter d1
(Ø)
Thread d1 Type Finish

3.42 €

1.81 €

1 Disponibile Stesso giorno

Stock

-60M 10D, with threaded through borePL, highly polished

4.32 €

2.29 €

1 Disponibile Stesso giorno

Stock

4060M 12--

5.78 €

1 Disponibile 7 giorni -60M 12E, with threaded blind borePL, highly polished

7.90 €

4.19 €

1 Disponibile Stesso giorno

Stock

-40M 8D, with threaded through boreMT, matte surface (ground)

17.12 €

9.07 €

1 Disponibile Stesso giorno

Stock

-50-A, casting only (unmachined)MT, matte surface (ground)

Loading...

  1. 1

Supporto tecnico