Heavy duty knee lever modules for welding

Heavy duty knee lever modules for welding
  • Sconto volumi elevati
GN 910.3 heavy duty knee lever modules have the same properties and attributes as the "longlife" GN 910 and GN 910.1 heavy duty vertical acting toggle clamps. The clamping arms are die-forged,
the remaining steel sheet parts have been reinforced, and bearing bolts and bushings are hardened and ground.
Therefore these clamps are suitable for applications in which substantial forces occur and a long service life is required.
During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.
These heavy duty knee lever modules permit the size and position of the lever and clamping arms to be adjusted to match the specific application. The actual module is welded on.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
810.13-1540
810.13-220
810.13-440
810.13-850
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Size

380.72 €

1 Disponibile 7 giorni 1540

135.58 €

1 Disponibile 7 giorni 220

158.18 €

1 Disponibile 7 giorni 440

223.16 €

1 Disponibile 7 giorni 850

Loading...

  1. 1

Supporto tecnico