Protective caps, for latches, Plastic

Protective caps, for latches, Plastic
  • In Offerta
  • Sconto volumi elevati
GN 120 protective caps are used in combination with key-actuated locking devices. These prevent dirt from entering the key mechanism and the locking device and can be mounted as required in a 90° grid pattern together with the housing of the locking device.
GN120 protective caps are suitable for the following latches:
- Mini-Latches GN 115.1 / GN 115.6
- Latches GN 115
- Hook-type latches GN 115.8
- Latches GN 119
- Rotary clamping latches GN 516
- Rotary clamping latches GN 516.1
- Stainless Steel-Rotary clamping latches GN 516.5

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
120-29-14,​5
120-36-20,​5
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Diameter d Width s

1.88 €

1 Disponibile 7 giorni 2914.5

1.88 €

1.00 €

1 Disponibile Stesso giorno

Stock

3620.5

Loading...

  1. 1

Supporto tecnico