Quick release knurled nuts, Steel

Quick release knurled nuts, Steel
  • Sconto volumi elevati
Quick release knurled nuts GN 6303.1 are used in such applications where the nut has to be completely removed after the releasing operation and re-fitted rapidly for re-clamping.
The nut is tilted over the threaded spindle. When in position, the nut is brought into a straight position for meshing of the two threads on nut and spindle. The nut will then have to be turned only by a fraction of a rotation to achieve clamping.
Functional safety exists only if the clamping surface lies at a right angle to the threaded bolt.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

GN 6303.1 / Quick Release Knurled Nuts

Information


Quick release knurled nuts GN 6303.1 are used in such applications where the nut has to be completely removed after the releasing operation and refitted rapidly for re-clamping.
The nut is tilted over the threaded spindle. When in position, the nut is brought into a straight position for meshing of the two threads on nut and spindle. The nut will then have to be turned only by a fraction of a rotation to achieve clamping.
Functional safety exists only if the clamping surface lies at a right angle to the threaded bolt.

see also...
• Quick release star knobs GN 6336.3

How to Order

How to order
1d1

Specification                                          

• Steel
   - Tensile strength class 5 (500 N/mm²)
   - Blackened
• RoHS compliant

Dimensions


 
     
d1d2d3d4hk
M 520145.3128
M 624166.71410
M 830208.71712
M 103628112014
M 124032132416
 
Codice componente
6303.1-M5
6303.1-M6
6303.1-M8
6303.1-M10
6303.1-M12
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Thread d1

6.18 €

1 Disponibile Stesso giorno

Stock

M5

6.16 €

1 Disponibile Stesso giorno

Stock

M6

7.92 €

1 Disponibile Stesso giorno

Stock

M8

9.72 €

1 Disponibile 7 giorni M10

20.00 €

1 Disponibile Stesso giorno

Stock

M12

Loading...

  1. 1

Supporto tecnico