Retaining magnets for profile systems

Retaining magnets for profile systems
  • In Offerta
  • Sconto volumi elevati
With GN 56 retaining magnets doors, covers or even tools and accessories can simply be attached to profile systems using magnets.
Thanks to the side-mounted plastic spring elements the retaining magnet can be introduced into a profile nut at any point. When affixed this way, the magnet holds with a multiple of its magnet nominal holding force in the nut. If necessary, the retaining magnet can be taken out of the nut again with a suitable screw driver via the recesses on the front.
Lightly turning the threaded pin against the groove base stops the retaining magnet from moving in the direction of the nut. Additional protection against sideward movement can be achieved with nuts for T-nuts GN 506, for example.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
56-6-30-SW
56-8-30-SW
56-8-40-SW
56-10-45-SW
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
a b1

4.12 €

2.18 €

1 Disponibile Stesso giorno

Stock

306

4.50 €

1 Disponibile 7 giorni 308

4.58 €

1 Disponibile 7 giorni 408

4.62 €

2.45 €

1 Disponibile Stesso giorno

Stock

4510

Loading...

  1. 1

Informazioni di base

Colour SW

Supporto tecnico