Stainless Steel-Blanking plugs

Stainless Steel-Blanking plugs
  • In Offerta
  • Sconto volumi elevati
The thread locking PRB (polyamide allround coating) is a clamping lock which prevents the locking screw from being inadvertently being loosened and becoming detached.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
252.5-M12X1,​5-A
252.5-M12X1,​5-PRB
252.5-M16X1,​5-A
252.5-M16X1,​5-PRB
252.5-M20X1,​5-A
252.5-M20X1,​5-PRB
252.5-M24X1,​5-A
252.5-M24X1,​5-PRB
252.5-M27X1,​5-A
252.5-M27X1,​5-PRB
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Thread d Type

4.50 €

1 Disponibile 7 giorni M 12 x 1,5A, without thread coating

8.22 €

4.36 €

1 Disponibile Stesso giorno

Stock

M 12 x 1,5PRB, with thread coating (polyamide allround coating)

4.62 €

1 Disponibile 7 giorni M 16 x 1,5A, without thread coating

8.16 €

4.32 €

1 Disponibile Stesso giorno

Stock

M 16 x 1,5PRB, with thread coating (polyamide allround coating)

4.78 €

1 Disponibile Stesso giorno

Stock

M 20 x 1,5A, without thread coating

8.60 €

4.56 €

1 Disponibile Stesso giorno

Stock

M 20 x 1,5PRB, with thread coating (polyamide allround coating)

6.02 €

3.19 €

1 Disponibile Stesso giorno

Stock

M 24 x 1,5A, without thread coating

9.88 €

5.24 €

1 Disponibile Stesso giorno

Stock

M 24 x 1,5PRB, with thread coating (polyamide allround coating)

6.96 €

3.69 €

1 Disponibile Stesso giorno

Stock

M 27 x 1,5A, without thread coating

11.00 €

5.83 €

1 Disponibile Stesso giorno

Stock

M 27 x 1,5PRB, with thread coating (polyamide allround coating)

Loading...

  1. 1

Supporto tecnico