Stainless Steel-Horizontal acting toggle clamps with horizontal mounting base

Stainless Steel-Horizontal acting toggle clamps with horizontal mounting base
  • In Offerta
  • Sconto volumi elevati
GN 820 horizontal acting toggle clamps work according to the toggle principle: lever and clamping bar move in the opposite direction.
They require less space for the clamping action. In the clamped position the operating lever is in its horizontal position.
Horizontal acting toggle clamps in the U-bar version with two flanged washers (Type M) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type MC.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
820-25-M-NI
820-75-M-NI
820-75-MC-NI
820-75-O-NI
820-130-M-NI
820-130-MC-NI
820-130-O-NI
820-230-M-NI
820-230-MC-NI
820-230-O-NI
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Size Type

44.10 €

23.37 €

1 Disponibile Stesso giorno

Stock

25M, U-bar version, with two flanged washers

56.00 €

1 Disponibile 7 giorni 75M, U-bar version, with two flanged washers

58.32 €

1 Disponibile 7 giorni 75MC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

55.76 €

29.55 €

1 Disponibile Stesso giorno

Stock

75O, Solid bar version with clasp

61.70 €

1 Disponibile Stesso giorno

Stock

130M, U-bar version, with two flanged washers

64.42 €

34.14 €

1 Disponibile Stesso giorno

Stock

130MC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

61.42 €

32.55 €

1 Disponibile Stesso giorno

Stock

130O, Solid bar version with clasp

78.76 €

41.74 €

1 Disponibile Stesso giorno

Stock

230M, U-bar version, with two flanged washers

82.84 €

43.91 €

1 Disponibile Stesso giorno

Stock

230MC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

78.42 €

41.56 €

1 Disponibile Stesso giorno

Stock

230O, Solid bar version with clasp

Loading...

  1. 1

Informazioni di base

Materiale corpo Stainless Steel

Supporto tecnico