Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY3M Series, product image
Tube inner diameter (mm) | 16 | 25 | 40 | 63 |
---|---|---|---|---|
Usable fluids | Air | |||
Operating type | Double-acting type | |||
Operating pressure range | 0.2 to 0.8 MPa | 0.15 to 0.7 MPa | ||
Guaranteed pressure resistance | 1.05 MPa | |||
Ambient temperature and working fluid temperature | 5 to 60°C | |||
Cushion | Air cushion | |||
Lubrication | Not required (lubrication-free) | |||
Allowable difference of stroke length | 1,000 mm or less (0 to +1.8), 1,001 mm and above (0 to +2.8) | |||
Piping connection port diameter (Rc, NPT, G) | M5 ×; 0.8 | 1/8 | 1/4 | 3/8 |
Model number example
Display symbol | Specifications/details |
---|---|
-X168 | Helical coil insert screw specifications |
Display symbol | Specifications/details |
---|---|
-XB11 | Long stroke type |
-XB22 | Shock absorber / soft type RJ series-equipped specifications |
Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY3M Series, structural drawing
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Head cover | Aluminum alloy | Hard anodized aluminum |
3 | Slide table | Aluminum alloy | Hard anodized aluminum |
4 | Piston yoke | Stainless steel | - |
5 | Piston | Polyamide | - |
6 | Wear ring | Polyacetal | - |
7 | Belt separator | Polyacetal | - |
8 | Belt clamp | Polybutylene terephthalate | - |
11 | Stopper | Carbon steel | Nickel plating |
12 | Cushion boss | Aluminum alloy | Chromate |
13 | Bearing | Polyacetal | - |
16 | Inner wiper | Special resin | - |
17 | End cover | Polyamide | - |
18 | Adjusting arm A | Aluminum alloy | Chromate |
19 | Adjusting arm B | Aluminum alloy | Chromate |
20 | Back-up spring | Stainless steel | - |
21 | Bearing adjustment rubber | NBR | - |
22 | Coupler body | Aluminum alloy | Hard anodized aluminum |
23 | Coupler pin | Carbon steel | Electroless nickel plating |
24 | Spacer | Stainless steel | - |
25 | Magnet | - | - |
26 | Seal magnet | Rubber magnet | - |
28 | Cushion needle | Rolled steel | Nickel plating |
31 | Hex socket set screw | Chrome molybdenum steel | Chromate |
32 | Hex socket set screw | Chrome molybdenum steel | Chromate |
33 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
34 | Hex socket head cap button screw | Chrome molybdenum steel | Chromate |
35 | Hex socket head cap button screw | Chrome molybdenum steel | Chromate |
36 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
37 | Plug with hex socket head | Carbon steel | Chromate |
Number | Part name | Materials | Quantity | MY3M16 | MY3M25 | MY3M40 | MY3M63 |
---|---|---|---|---|---|---|---|
9 | Seal belt | Urethane polyamide | 1 | MY3B16-16C-[stroke] | MY3B25-16C-[stroke] | MY3B40-16C-[stroke] | MY3B63-16A-[stroke] |
10 | Dust seal band | Stainless steel | 1 | MY3B16-16B-[stroke] | MY3B25-16B-[stroke] | MY3B40-16B-[stroke] | MY3B63-16B-[stroke] |
29 | O-ring | NBR | 2 | KA00309 | KA00309 | KA00320 | KA00309 |
(ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm) ×; ø1.7 (diameter 1.7 mm)) | (ø8.3 (diameter 8.3 mm) ×; ø4.5 (diameter 4.5 mm) ×; ø1.9 (diameter 1.9 mm)) | ||||
14 | Tube gasket | NBR | 2 | MY3B16-PS | MY3B25-PS | MY3B40-PS | MY3B63-PS |
15 | Piston packing | NBR | 2 | ||||
27 | O-ring | NBR | 4 | ||||
30 | Cushion seal | NBR | 2 |
MY3M tube inner diameter and stroke dimensional drawing
(Unit: mm)
Model | A | B | C | G | H | HG | L | LD | LH | LL | LW | M | MM | N | NE | NG |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY3M16 | 61 | 6 | 18 | 9.5 | 33 | 5 | 65 | 3.5 | 20.5 | 28.5 | 64 | 6 | M4 ×; 0.7 | 13.5 | 22.5 | 8 |
MY3M25 | 89 | 9.5 | 25 | 14 | 45 | 7.4 | 95 | 5.5 | 27 | 41.5 | 87 | 10 | M5 ×; 0.8 | 20 | 32 | 10 |
MY3M40 | 138 | 14 | 38 | 18 | 63 | 12 | 160 | 8.6 | 35 | 58 | 124 | 13 | M6 ×; 1.0 | 27 | 46 | 15 |
MY3M63 | 178 | 17 | 60 | 20.5 | 93 | 16.5 | 220 | 11 | 46 | 68 | 176 | 15 | M10 ×; 1.5 | 31 | 70 | 29 |
(Unit: mm)
Model | NH | NT | NW | P | PA | PB | PE | PF | PG | Q | QW | TT | UU | YW | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY3M16 | 17.2 | 24 | 43 | M5 ×; 0.8 | 28 | 48 | 9.7 | 8.5 | 4 | 114 | 19 | 6.5 | 30 | 44.6 | 122 |
MY3M25 | 24 | 34 | 65 | Rc, NPT, G1/8 | 40 | 68 | 14.5 | 12.2 | 6 | 166 | 30 | 9 | 47 | 63.6 | 178 |
MY3M40 | 37 | 49 | 94 | Rc, NPT, G1/4 | 100 | 100 | 19.5 | 16.5 | 8.5 | 259 | 40 | 14 | 66 | 93.6 | 276 |
MY3M63 | 58 | 76 | 139 | Rc, NPT, G3/8 | 130 | 150 | 23.5 | 27.5 | 10 | 336 | 64 | 20 | 99 | 138 | 356 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Corsa (mm) | Materiale tavola | Max. Massa di carico (gamma selezionabile) (kg) | Max. Massa di carico (kg) | Lunghezza tavola L (mm) | D.I. cilindro (Ø) | Giunto cilindro senza barra | Ambiente d'esercizio | Trattamento superficie tavola | Guida | Larghezza tavola W (mm) | Altezza tavola H (mm) | Pressione di esercizio (MPa) | Port Screw Type | Cushion | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
406.02 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
555.52 € | 1 | 4 giorni | “Cilindro senza asta” | 1,000 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
579.53 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
551.81 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
598.11 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | A93 | 3 | - | 2 | 0.2–0.8 | Assente | - | - | - | - | ||
478.90 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | 110 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
572.08 € | 1 | 9 giorni | “Cilindro senza asta” | 1,100 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | 120 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
588.73 € | 1 | 9 giorni | “Cilindro senza asta” | 1,200 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
762.24 € | 1 | 9 giorni | “Cilindro senza asta” | 1,200 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
734.52 € | 1 | 9 giorni | “Cilindro senza asta” | 1,200 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
568.45 € | 1 | 9 giorni | “Cilindro senza asta” | 120 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
568.45 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | 130 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
605.35 € | 1 | 9 giorni | “Cilindro senza asta” | 1,300 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
751.15 € | 1 | 9 giorni | “Cilindro senza asta” | 1,300 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | 135 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | 140 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
621.97 € | 1 | 9 giorni | “Cilindro senza asta” | 1400 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
568.45 € | 1 | 9 giorni | “Cilindro senza asta” | 140 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | 210 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
638.55 € | 1 | 9 giorni | “Cilindro senza asta” | 1,500 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
596.18 € | 1 | 9 giorni | “Cilindro senza asta” | 210 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
568.45 € | 1 | 9 giorni | “Cilindro senza asta” | 210 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | 155 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
655.18 € | 1 | 9 giorni | “Cilindro senza asta” | 1600 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
801.00 € | 1 | 9 giorni | “Cilindro senza asta” | 1600 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
568.45 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | 165 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | 170 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
568.45 € | 1 | 26 giorni | “Cilindro senza asta” | 170 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
688.39 € | 1 | 9 giorni | “Cilindro senza asta” | 1730 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | 175 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
568.45 € | 1 | 9 giorni | “Cilindro senza asta” | 175 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
422.65 € | 1 | 9 giorni | “Cilindro senza asta” | 180 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
688.39 € | 1 | 9 giorni | “Cilindro senza asta” | 1,800 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
704.97 € | 1 | 9 giorni | “Cilindro senza asta” | 1850 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
422.65 € | 1 | 4 giorni | “Cilindro senza asta” | 200 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
721.58 € | 1 | 9 giorni | “Cilindro senza asta” | 2,000 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
463.77 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | A93 | 0.5 | - | 2 | 0.2–0.8 | Assente | - | - | - | - | ||
596.18 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
582.34 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
568.45 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
637.87 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | M9B | 3 | - | 2 | 0.2–0.8 | Assente | - | - | - | - | ||
643.61 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | M9BW | 3 | - | 2 | 0.2–0.8 | Assente | - | - | - | - | ||
639.77 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | M9PV | 0.5 | - | 2 | 0.2–0.8 | Assente | - | - | - | - | ||
658.44 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | M9PV | 3 | - | 2 | 0.2–0.8 | Assente | - | - | - | - | ||
643.61 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | M9PW | 3 | - | 2 | 0.2–0.8 | Assente | - | - | - | - | ||
651.26 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | M9PW | 5 | - | 2 | 0.2–0.8 | Assente | - | - | - | - | ||
495.55 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
495.55 € | 1 | 9 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
585.02 € | 1 | 9 giorni | “Cilindro senza asta” | 210 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
439.21 € | 1 | 9 giorni | “Cilindro senza asta” | 220 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
585.02 € | 1 | 9 giorni | “Cilindro senza asta” | 220 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
439.21 € | 1 | 9 giorni | “Cilindro senza asta” | 225 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
439.21 € | 1 | 9 giorni | “Cilindro senza asta” | 230 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | 0.2–0.7 | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
585.02 € | 1 | 9 giorni | “Cilindro senza asta” | 230 | [Alluminio] Lega di alluminio | 10 to 19 | 18 | 65 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida a slitta] Con guida e cuscinetto scorrevole | 64 | 33 | - | M5 | Cuscino d'aria | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - |
Loading...
Configura
Proprietà di base
Tipo
Corsa(mm)
Materiale tavola
Max. Massa di carico (gamma selezionabile)(kg)
Max. Massa di carico(kg)
Lunghezza tavola L(mm)
D.I. cilindro(Ø)
Giunto cilindro senza barra
Ambiente d'esercizio
Trattamento superficie tavola
Guida
Larghezza tavola W(mm)
Altezza tavola H(mm)
Pressione di esercizio(MPa)
Port Screw Type
Cushion
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Model
Stroke Adjustment Unit Symbol
Custom-made
Spacer for intermediate fixing
Spacer shipping form
Type
Applicable inner diameter of cylinder(ø)
Tipo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali