Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VX3110H-01-5G1-B
For air, single unit (non-leak / medium vacuum) external appearance
Fluid and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM
*Leakage amount for options V and M (10-6 Pa·m3/sec) is for a pressure differential of 0.1 MPa.
For air, manifold (non-leak / medium vacuum) external appearance
Fluid and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM
*Leakage amount for option V (10-6 Pa·m3/sec) is for a pressure differential of 0.1 MPa.
For water / single unit external appearance
Fluid and Ambient Temperature
*No freezing
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM, EPDM
For oil / single unit external appearance
Fluid and Ambient Temperature
*Kinematic viscosity: 50 mm2/s or less
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: FKM
*Lists information for only some products.
Valve Specifications | Valve Structure | Direct operated poppet | |
---|---|---|---|
Withstand Pressure MPa | 3.0 | ||
Body Material | C37, SUS | ||
Seal Materials | NBR, FKM, EPDM, PTFE, FFKM | ||
Enclosure | Dustproof, jetproof (IP65)* | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated Voltage | AC (Class B: Built-In Full Wave Rectifier Type) | 100 V AC, 200 V AC, 110 V AC, 220 V AC, 230 V AC, 240 V AC, 48 V AC |
AC (Class H) | |||
DC | 24 V DC, 12 V DC | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Allowable Leakage Voltage | AC (Class B: Built-In Full Wave Rectifier Type) | 5% or less of rated voltage | |
AC (Class H) | 20% or less of rated voltage | ||
DC | 2% or less of rated voltage | ||
Coil Insulation Type | Class B, class H |
*Electrical entry, grommet with surge voltage suppressor (GS) has an IP40 rating. See SMC catalog for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.
DC Specification
Model | Apparent Power (W) | Temperature Increase (°C)* |
---|---|---|
VX31 | 4.5 | 45 |
VX32 | 7 | 45 |
VX33 | 10.5 | 60 |
*Ambient temperature is 20°C. Value is for when rated voltage is applied.
AC Specification (Class B: Built-In Full Wave Rectifier Type)
Model | Apparent Power (VA)* | Temperature Increase (°C)* |
---|---|---|
VX31 | 7 | 55 |
VX32 | 9.5 | 60 |
VX33 | 12 | 65 |
*AC (class B) employs a rectifier circuit, so there is no apparent power fluctuations caused by frequency and inrush/holding.
*Ambient temperature is 20°C. Value is for when rated voltage is applied.
AC Specification (Class H)
Model | - | Frequency (Hz) | Temperature Increase (°C)* | |
---|---|---|---|---|
Frequency (Hz) | Inrush | Holding | ||
VX31 | 50 | 33 | 14 | 65 |
60 | 28 | 12 | 60 | |
VX32 | 50 | 65 | 33 | 100 |
60 | 55 | 27 | 95 | |
VX33 | 50 | 94 | 50 | 120 |
60 | 79 | 41 | 115 |
*Ambient temperature is 20°C. Value is for when rated voltage is applied.
Normally closed (N.C.): VX31□0/VX32□0/VX33□0
Normally open (N.O.): VX31□2/VX32□2/VX33□2
Common type (COM): VX31□4/VX32□4/VX33□4
(Units: mm)
Grommet: G dimensional drawing
(Units: mm)
Conduit: C dimensional drawing
(Units: mm)
DIN terminal: D dimensional drawing
(Units: mm)
Conduit terminal: T dimensional drawing
(Units: mm)
With bracket specification dimensional drawing
(Units: mm)
Model | Orifice Diameter | Piping Connection Port Diameter P | Electrical Entry (AC / Class B) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Conduit | DIN Terminal | Conduit terminal | ||||||||||
N.C., N.O., COM. | J | K | J | K | J | K | M | J | K | M | N | ||
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/8 | 30 | 46 | 48.5 | 41 | 65.5 | 42 | 53.5 | 100.5 | 41 | 69.5 | 91.5 |
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/4 | |||||||||||
VX32□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 33 | 56 | 51.5 | 51 | 68.5 | 52 | 56.5 | 103.5 | 51 | 72.5 | 105 |
VX33□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 36 | 64.5 | 54 | 59.5 | 71 | 60.5 | 59 | 106 | 59.5 | 75 | 113 |
(Units: mm)
Model | Orifice Diameter | Piping Connection Port Diameter P | A | B | C | D | E | F | H | |
---|---|---|---|---|---|---|---|---|---|---|
N.C., N.O., COM. | B1 | B2 | ||||||||
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/8 | 22 | 36 | 18 | 76.5 | 30 | 19 | 19.5 | 27 |
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/4 | 41 | 20.5 | ||||||
VX32□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 24 | 42 | 21 | 90 | 35 | 22 | 22.5 | 32 |
VX33□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 24 | 42 | 21 | 98 | 40 | 22 | 25 | 36 |
Model | Electrical Entry (DC, AC / Class H) | Bracket Mounting Dimensions | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Conduit | DIN Terminal | Conduit terminal | ||||||||||||
N.C., N.O., COM. | J | K | J | K | J | K | M | J | K | M | N | Q | R | S | T |
VX31□□ | 19.5 | 50 | 40 | 42.5 | 58.5 | 42 | 46.5 | 92 | 42.5 | 61 | 93 | 17.5 | 40 | 50 | 75.5 |
VX31□□ | |||||||||||||||
VX32□□ | 22.5 | 60 | 43 | 52.5 | 61.5 | 52 | 49.5 | 95 | 52.5 | 64 | 106.5 | 21 | 47 | 57 | 89 |
VX33□□ | 25.5 | 68.5 | 46 | 61 | 64 | 60.5 | 52 | 98 | 61 | 66.5 | 114.5 | 21 | 47 | 57 | 97 |
*See the SMC catalog for information other than that detailed above.
Codice componente
|
---|
VX3110H-01-5G1-B |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Liquido applicabile | Ambiente d'esercizio | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Diam. orifizio (Ø) | Gamma di temperature di esercizio (°C) | Gamma differenziale pressione d'esercizio (MPa) | Applicazione | Classe isolamento | Standard acquisiti | Tensione | Materiali di tenuta | Opzione | Materiale corpo | Staffa | In dettaglio | Consumo di corrente (W) | Funzioni | Ingresso elettrico conduttore | Potenza apparente (VA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.74 € | 1 | 26 giorni | Olio | Resistenza alla polvere | Tipo normalmente chiuso | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Elemento singolo | B | - | 24V DC | FKM | Assente | SUS | Incluso | Assente | 4.5 | Assente | Anello di tenuta | - |
Loading...
Tipo | Tipo elettromagnetico | Tipo di azionamento | Con movimento lineare | IP | IP65 |
---|
Si trova sulla pagina di Elettrovalvola a 3 porte ad azionamento diretto serie VX31 / 32 / 33, il codice articolo è il seguente: VX3110H-01-5G1-B.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VX3110H-01-5G1-B.
Configura
Proprietà di base
Tipo di collegamento
Potenza apparente(VA)
Tipo
Liquido applicabile
Ambiente d'esercizio
A commutazione
Filettatura tubazione nominale
Diam. orifizio(Ø)
Tensione
Materiali di tenuta
Opzione
Materiale corpo
Staffa
In dettaglio
Consumo di corrente(W)
Funzioni
Ingresso elettrico conduttore
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VX3110-01-5D1-B |
VX3110-01-5DL1 |
VX3110-01-5DO1 |
VX3110H-02F-5D1 |
VX3110HZ-01-5G1 |
VX3110J-01-5G1-B |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Liquido applicabile | Ambiente d'esercizio | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Diam. orifizio (Ø) | Gamma di temperature di esercizio (°C) | Gamma differenziale pressione d'esercizio (MPa) | Applicazione | Classe isolamento | Standard acquisiti | Tensione | Materiali di tenuta | Opzione | Materiale corpo | Staffa | In dettaglio | Consumo di corrente (W) | Funzioni | Ingresso elettrico conduttore | Potenza apparente (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.68 € | 1 | 26 giorni | Acqua / Aria | Resistenza alla polvere | Tipo normalmente chiuso | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Elemento singolo | B | CE | 24V DC | NBR | Assente | C37 | Incluso | Assente | 4.5 | Assente | Terminale DIN | - | ||
57.16 € | 1 | 26 giorni | Acqua / Aria | Resistenza alla polvere | Tipo normalmente chiuso | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Elemento singolo | B | CE | 24V DC | NBR | Assente | C37 | Assente | Assente | 4.5 | Assente | Terminale DIN/con luce | - | ||
47.44 € | 1 | 26 giorni | Acqua / Aria | Resistenza alla polvere | Tipo normalmente chiuso | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Elemento singolo | B | CE | 24V DC | NBR | Assente | C37 | Assente | Assente | 4.5 | Assente | Per terminale DIN (senza connettore, guarnizione inclusa) | - | ||
97.66 € | 1 | 26 giorni | Olio | Resistenza alla polvere | Tipo normalmente chiuso | G | 1/4 | 1.5 | -20~40 | null~1 | Elemento singolo | B | - | 24V DC | FKM | Assente | SUS | Assente | Assente | 4.5 | Assente | Terminale DIN | - | ||
92.11 € | 1 | 26 giorni | Olio | Resistenza alla polvere | Tipo normalmente chiuso | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Elemento singolo | B | - | 24V DC | FKM | Assente | SUS | Assente | Senza olio | 4.5 | Assente | Anello di tenuta | - | ||
86.50 € | 1 | 26 giorni | - | Resistenza alla polvere | Tipo normalmente chiuso | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Elemento singolo | B | - | 24V DC | EPKM | Assente | SUS | Incluso | Assente | 4.5 | Assente | Anello di tenuta | - |