ZP2-*H / K / U, Ventosa "Mark-free"

ZP2-*H / K / U, Ventosa "Mark-free"
  • In Offerta fino al 31/12/2024
[Features]
· Reduces suction marks left on workpieces by the rubber
· Pads are molded with suction-mark-free NBR, then undergo special treatment.
This effectively curtails transfer of rubber components to the workpiece

(i)Nota

  • Le immagini dei prodotti possono essere solo immagini rappresentative. Fare riferimento al catalogo del produttore per i dettagli sulle tipologie disponibili

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Mark-Free Vacuum Pad ZP2 Series, Flat Type Specifications

Mark-Free Vacuum Pad, Flat Type external appearance

Mark-Free Vacuum Pad, Flat Type external appearance

Pad Diameter

  • ø4 mm
  • ø6 mm
  • ø8 mm
  • ø10 mm
  • ø16 mm
  • ø25 mm
  • ø32 mm
  • ø40 mm
  • ø50 mm

Product Dimensional Drawings

 

(Unit: mm)

 

ZP2-04 to 08UCL dimensional drawing

ZP2-04 to 08UCL dimensional drawing

 

(Unit: mm)

 

Model A B C Y
ZP2-04UCL 4 4.8 1.6 0.8
ZP2-06UCL 6 7 2.5
ZP2-08UCL 8 9 1

 

(Unit: mm)

 

ZP2-10 to 50UCL dimensional drawing

ZP2-10 to 50UCL dimensional drawing

 

(Unit: mm)

 

Model A B C D E Y
ZP2-10UCL 10 12 4 13 12 3
ZP2-16UCL 16 18 12.5 3.5
ZP2-25UCL 25 28 15 14 4
ZP2-32UCL 32 35 14.5 4.5
ZP2-40UCL 40 43 7 18 18.5 6.5
ZP2-50UCL 50 53 19.5 7.5

Adapter mounting part dimensional drawing

 

(Unit: mm)

 

Applicable pad: 10U/16U dimensional drawing

Applicable pad: 10U/16U dimensional drawing

 

(Unit: mm)

 

Applicable pad: 25U/32U dimensional drawing

Applicable pad: 25U/32U dimensional drawing

 

(Unit: mm)

 

Applicable pad: 40U/50U dimensional drawing

Applicable pad: 40U/50U dimensional drawing

  • If manufacturing a custom adapter, refer to the dimensions detailed above.
  • Rounded sections must be smooth with no edges.
  • Refer to the manufacturer's catalog for ZP Series-compatible adapters.

Mark-Free Vacuum Pad ZP2 Series, Heavy Duty Type (Flat with Ribbing) Specifications

Mark-Free Vacuum Pad, Heavy-Duty Type (Flat with Ribbing) external appearance (lower image: fluororesin baked)

Mark-Free Vacuum Pad, Heavy-Duty Type (Flat with Ribbing) external appearance (lower image: fluororesin baked)

Pad Diameter

  • ø40 mm
  • ø50 mm
  • ø63 mm
  • ø80 mm
  • ø100 mm
  • ø125 mm

Pad material

  • Non-marking NBR
  • NBR + baked fluororesin sheet
  • FKM + baked fluororesin sheet

Product Dimensional Drawings

 

(Unit: mm)

 

ZP2-40/50H□ dimensional drawing

ZP2-40/50H□ dimensional drawing

 

(Unit: mm)

 

Model A B C
ZP2-40H□ 40 42 32
ZP2-50H□ 50 53 42

 

(Unit: mm)

 

ZP2-63/80H□ dimensional drawing

ZP2-63/80H□ dimensional drawing

 

(Unit: mm)

 

Model A B C D Y
ZP2-63H□ 63 65 50 14.5 3.5
ZP2-80H□ 80 82 61 16.5 4.5

 

(Unit: mm)

 

ZP2-100/125H□ dimensional drawing

ZP2-100/125H□ dimensional drawing

 

(Unit: mm)

 

Model A B C
ZP2-100H□ 100 103 80
ZP2-125H□ 125 128 104

*Refer to the manufacturer's catalog for product information not detailed above.

Codice componente
ZP2-04UCL
ZP2-06UCL
ZP2-08UCL
ZP2-10UCL
ZP2-10UCL-X19
ZP2-16UCL
ZP2-16UCL-X19
ZP2-25UCL
ZP2-25UCL-X19
ZP2-32UCL
ZP2-32UCL-X19
ZP2-40HCL
ZP2-40HFT
ZP2-40HNT
ZP2-40UCL
ZP2-50HCL
ZP2-50HFT
ZP2-50HNT
ZP2-50UCL
ZP2-63HCL
ZP2-63HFT
ZP2-63HNT
ZP2-80HCL
ZP2-80HFT
ZP2-80HNT
ZP2-100HCL
ZP2-100HFT
ZP2-100HNT
ZP2-125HCL
ZP2-125HFT
ZP2-125HNT
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo di piede Tipo di piede Materiale gruppo gomma Ambiente d'esercizio Diametro tampone
(ø)
Con o senza anello di blocco

12.76 €

1 98 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-4Con anello

12.76 €

1 98 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-6Con anello

15.65 €

1 98 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-8Con anello

17.18 €

1 15 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-10Con anello

16.27 €

1 26 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-10Senza anello

18.32 €

1 22 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-16Con anello

17.39 €

11.83 €

1 Stesso giorno

Stock

Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-16Senza anello

18.32 €

1 98 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-25Con anello

17.39 €

1 98 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-25Senza anello

19.53 €

1 98 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-32Con anello

19.47 €

1 26 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-32Senza anello

26.68 €

1 22 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBR senza marcaturaResistenza agli oli40-

45.21 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosiGomma fluorurataTermoresistenza / Resistente agli agenti chimici40-

40.63 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBRResistenza agli oli40-

23.23 €

1 98 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-40Con anello

26.68 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBR senza marcaturaResistenza agli oli50-

47.56 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosiGomma fluorurataTermoresistenza / Resistente agli agenti chimici50-

41.77 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBRResistenza agli oli50-

23.23 €

1 98 giorni Standard / Solo tampone[Altro] Profilo piatto[Gomma nitrilica] NBR senza marcatura-50Con anello

31.35 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBR senza marcaturaResistenza agli oli63-

53.34 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosiGomma fluorurataTermoresistenza / Resistente agli agenti chimici63-

47.56 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBRResistenza agli oli63-

33.66 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBR senza marcaturaResistenza agli oli80-

61.47 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosiGomma fluorurataTermoresistenza / Resistente agli agenti chimici80-

48.76 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBRResistenza agli oli80-

34.81 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBR senza marcaturaResistenza agli oli100-

83.50 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosiGomma fluorurataTermoresistenza / Resistente agli agenti chimici100-

69.60 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBRResistenza agli oli100-

45.21 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBR senza marcaturaResistenza agli oli125-

127.52 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosiGomma fluorurataTermoresistenza / Resistente agli agenti chimici125-

95.06 €

1 98 giorni Con nervatura / Solo tampone[Altro] Ventosa per impieghi gravosi[Gomma nitrilica] NBRResistenza agli oli125-

Loading...

  1. 1

Informazioni di base

Metodo di montaggio A incasso Materiale Gruppo gomma Tipo Unità tampone

Supporto tecnico