Utilizziamo i cookie per offrire un'esperienza più confortevole nel nostro online shop

Ad esempio, possiamo mostrarvi consigli personalizzati sui prodotti e offrire le migliori funzioni di servizio possibili nel processo di ordinazione. Potete gestire in qualsiasi momento le impostazioni dei vostri cookie sotto condizione sulla privacy.

Fork sensors

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
BGL0001
BGL0002
BGL0003
BGL0004
BGL0005
BGL0006
BGL0007
BGL0008
BGL0009
BGL000A
BGL000C
BGL000E
BGL000F
BGL000H
BGL000J
BGL000K
BGL000L
BGL000M
BGL000N
BGL000P
BGL000R
BGL000T
BGL000U
BGL000W
BGL000Y
BGL000Z
BGL001A
BGL001C
BGL001E
BGL001F
BGL001H
BGL001J
BGL001L
BGL001M
BGL001N
BGL001P
BGL001R
BGL001T
BGL001U
BGL001W
BGL001Y
BGL001Z
BGL002A
BGL002C
BGL002L
BGL002M
BGL002T
BGL002U
BGL002Z
BGL003A
BGL003C
BGL003E
BGL003F
BGL003J
BGL003K
BGL003L
BGL003M
BGL003Y
BGL003Z
BGL004L
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Series Interface Principle of optical operation Operating voltage Ub Fork opening
(mm)
Light type Special optical feature Beam characteristic Light spot size Housing material Material sensing surface Switching frequency
(Hz)
Connection Trademark Setting procedure Material of cable sheath Degree of protection (IP) Wavelength of the sensor Laser protection class Dimension
(mm)
Approval/Conformity

124.38 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC10LED, red light-DivergentØ 1.2 mm Light exitZinc, Die castingGlass3000Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP67636-10 x 30 x 54CE, cULus, EAC, WEEE

124.38 €

3 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC10LED, red light-DivergentØ 1.2 mm Light exitZinc, Die castingGlass3000Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP67636-10 x 30 x 54CE, cULus, EAC, WEEE

143.78 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC10Red light-DivergentØ 1.0 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 30 x 54cULus, CE, EAC, WEEE

143.78 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC10microSPOT-LED red light-DivergentØ 1.0 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 30 x 54cULus, CE, EAC, WEEE

143.78 €

15 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC10Infrared-DivergentØ 2.0 mm Light exitZinc, Die castingGlass3000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 30 x 54CE, cULus, EAC, WEEE

143.78 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC10Infrared-DivergentØ 2.0 mm Light exitZinc, Die castingGlass3000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 30 x 54CE, cULus, EAC, WEEE

197.41 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC120LED, red light-DivergentØ 2.5 mm Light exitZinc, Die castingGlass1500Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP67636-10 x 140 x 93CE, cULus, EAC, WEEE

197.41 €

3 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC120LED, red light-DivergentØ 2.5 mm Light exitZinc, Die castingGlass1500Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP67636-10 x 140 x 93CE, cULus, EAC, WEEE

232.78 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC120Laser red light-CollimatedØ 0.3 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67655Class 310 x 140 x 93CE, cULus, EAC, WEEE

232.78 €

3 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC120Laser red light-CollimatedØ 0.3 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67655Class 310 x 140 x 93CE, cULus, EAC, WEEE

215.66 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC120Red light-DivergentØ 2.5 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 140 x 93cULus, CE, EAC, WEEE

215.66 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC120microSPOT-LED red light-DivergentØ 2.5 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 140 x 93cULus, CE, EAC, WEEE

215.66 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC120Infrared-DivergentØ 2.5 mm Light exitZinc, Die castingGlass1000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 140 x 93CE, cULus, EAC, WEEE

215.66 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC120Infrared-DivergentØ 2.5 mm Light exitZinc, Die castingGlass1000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 140 x 93CE, cULus, EAC, WEEE

298.96 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC180LED, red light-DivergentØ 2.5 mm Light exitZinc, Die castingGlass1500Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP67636-10 x 200 x 153CE, cULus, EAC, WEEE

298.96 €

3 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC180LED, red light-DivergentØ 2.5 mm Light exitZinc, Die castingGlass1500Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP67636-10 x 200 x 153CE, cULus, EAC, WEEE

318.36 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC180Red light-DivergentØ 2.5 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 200 x 153cULus, CE, EAC, WEEE

318.36 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC180microSPOT-LED red light-DivergentØ 2.5 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 200 x 153cULus, CE, EAC, WEEE

318.36 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC180Infrared-DivergentØ 2.5 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 200 x 153CE, cULus, EAC, WEEE

318.36 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC180Infrared-DivergentØ 2.5 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 200 x 153CE, cULus, EAC, WEEE

136.93 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC20LED, red light-DivergentØ 1.0 mm Light exitZinc, Die castingGlass1500Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP67636-10 x 40 x 58CE, cULus, EAC, WEEE

136.93 €

3 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC20LED, red light-DivergentØ 1.0 mm Light exitZinc, Die castingGlass1500Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP67636-10 x 40 x 58CE, cULus, EAC, WEEE

156.33 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC20Red light-DivergentØ 1.0 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 40 x 58cULus, CE, EAC, WEEE

156.33 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC20microSPOT-LED red light-DivergentØ 1.0 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 40 x 58cULus, CE, EAC, WEEE

156.33 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC20Infrared-DivergentØ 2.0 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 40 x 58CE, cULus, EAC, WEEE

156.33 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC20Infrared-DivergentØ 2.0 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 40 x 58CE, cULus, EAC, WEEE

183.71 €

3 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC30Laser red light-CollimatedØ 0.3 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67655Class 310 x 50 x 68CE, cULus, EAC, WEEE

167.74 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC30Red light-DivergentØ 1.0 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 50 x 68cULus, CE, EAC, WEEE

167.74 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC30microSPOT-LED red light-DivergentØ 1.0 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 50 x 68cULus, CE, EAC, WEEE

167.74 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC30Infrared-DivergentØ 2.5 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 50 x 68CE, cULus, EAC, WEEE

167.74 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC30Infrared-DivergentØ 2.5 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 50 x 68CE, cULus, EAC, WEEE

166.60 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC50LED, red light-DivergentØ 1.5 mm Light exitZinc, Die castingGlass1500Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP67636-10 x 70 x 88CE, cULus, EAC, WEEE

166.60 €

3 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC50LED, red light-DivergentØ 1.5 mm Light exitZinc, Die castingGlass1500Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP67636-10 x 70 x 88CE, cULus, EAC, WEEE

201.97 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC50Laser red light-CollimatedØ 0.3 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67655Class 310 x 70 x 88CE, cULus, EAC, WEEE

201.97 €

3 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC50Laser red light-CollimatedØ 0.3 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67655Class 310 x 70 x 88CE, cULus, EAC, WEEE

187.13 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC50Red light-DivergentØ 1.5 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 70 x 88cULus, CE, EAC, WEEE

187.13 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC50microSPOT-LED red light-DivergentØ 1.5 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 70 x 88cULus, CE, EAC, WEEE

187.13 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC50Infrared-DivergentØ 2.5 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 70 x 88CE, cULus, EAC, WEEE

187.13 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC50Infrared-DivergentØ 2.5 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 70 x 88CE, cULus, EAC, WEEE

117.53 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC5LED, red light-DivergentØ 1.0 mm Light exitZinc, Die castingGlass3000Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP67636-10 x 25 x 54CE, cULus, EAC, WEEE

117.53 €

3 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC5LED, red light-DivergentØ 1.0 mm Light exitZinc, Die castingGlass3000Connector, M8x1-Male, 3-pinGlobalManual adjustment-IP65640-10 x 25 x 54CSA, CE, EAC, WEEE

136.93 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC5Red light-DivergentØ 1.0 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 25 x 54cULus, CE, EAC, WEEE

198.55 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC80Infrared-DivergentØ 2.5 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67880-10 x 100 x 88CE, cULus, EAC, WEEE

238.49 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC100LED, red light-DivergentØ 1.2 mm Light exitAluminumGlass1500Connector, M8x1-Male, 3-pin-Manual adjustment-IP67640-10 x 120 x 93CE, cULus, EAC, WEEE

260.17 €

3 giorni 21PNP NO/NC, NPN NO/NCThrough-beam sensor10...30 VDC2Infrared-Divergent0.5 x 4 mm Light exitAluminumGlass25000Connector, M8x1-Male, 4-pin-Teach-In-IP65880-20 x 26 x 90CE, WEEE

260.17 €

3 giorni 21PNP NO/NC, NPN NO/NCThrough-beam sensor10...30 VDC2green light/red light-Divergent0.5 x 4 mm Light exitAluminumGlass25000Connector, M8x1-Male, 4-pin-Teach-In-IP65--20 x 26 x 90CE, WEEE

239.63 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC80Laser red lightTransparency detectionCollimatedØ 0.3 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67655Class 310 x 100 x 88CE, cULus, EAC, WEEE

239.63 €

15 giorni ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC80Laser red lightTransparency detectionCollimatedØ 0.3 mm Light exitZinc, Die castingGlass5000Connector, M8x1-Male, 3-pin-Manual adjustment-IP67655Class 310 x 100 x 88CE, cULus, EAC, WEEE

496.36 €

3 giorni C2x PNP normally open/normally closed (NO/NC)Through-beam sensor18...30 VDC30LED, red lightLight arrayDivergent3 x 28 mm Light exitAluminumPMMA500Connector, M12x1-Male, 4-pin-Teach-In-IP67633-18 x 80 x 93.5CE, WEEE

-

Preventivo CAnalog, current 4…20 mA, NO/NC, NPN NO/NCThrough-beam sensor18...30 VDC50LED, red lightLight arrayDivergent3 x 28 mm Light exitAluminumPMMA500Connector, M12x1-Male, 4-pin-Teach-In-IP67633-18 x 100 x 93.5CE, WEEE

551.14 €

3 giorni CPNP NO/NC, Analog, voltage 0…10 VThrough-beam sensor18...30 VDC50LED, red lightLight arrayDivergent3 x 28 mm Light exitAluminumPMMA500Connector, M12x1-Male, 4-pin-Teach-In-IP67633-18 x 100 x 93.5CE, WEEE

551.14 €

15 giorni CAnalog, voltage 0…10 V, NPN NO/NCThrough-beam sensor18...30 VDC50LED, red lightLight arrayDivergent3 x 28 mm Light exitAluminumPMMA500Connector, M12x1-Male, 4-pin-Teach-In-IP67633-18 x 100 x 93.5CE, WEEE

587.66 €

3 giorni CIO-Link, NO/NCThrough-beam sensor18...30 VDC50LED, red lightLight arrayDivergent3 x 28 mm Light exitAluminumPMMA-Connector, M12x1-Male, 4-pin-Teach-In-IP67633-18 x 100 x 93.5CE, WEEE

204.26 €

15 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC30InfraredWater detectionDivergentØ 2.5 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP671480-10 x 50 x 68CE, EAC, WEEE

-

Preventivo ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC30InfraredWater detectionDivergentØ 2.5 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP671480-10 x 50 x 68CE, EAC, WEEE

235.06 €

3 giorni APNP normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC80InfraredWater detectionDivergentØ 2.5 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP671480-10 x 100 x 88CE, EAC, WEEE

-

Preventivo ANPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC80InfraredWater detectionDivergentØ 2.5 mm Light exitZinc, Die castingGlass2000Connector, M8x1-Male, 3-pin-Manual adjustment-IP671480-10 x 100 x 88CE, EAC, WEEE

180.29 €

3 giorni DPNP/NPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC3InfraredLabel detection--AluminumPMMA10000Connector, M8x1-Male, 4-pin-Teach-In-IP50880-15 x 35 x 88.5CE, WEEE

180.29 €

15 giorni DPNP/NPN normally open/normally closed (NO/NC)Through-beam sensor10...30 VDC3InfraredLabel detection--AluminumPMMA10000Connector, M8x1-Male, 4-pin-Teach-In-IP50880-15 x 35 x 88.5CE, WEEE

335.48 €

3 giorni F2x PNP normally open/normally closed (NO/NC)Fork sensor10...30 VDC50LED, red light-DivergentØ 1.25 mm Light exitStainless steel (1.4404)PMMA3000Cable with connector, M12x1-Male, 4-pin, 0.25 m, PUR--PUR (Polyurethane)IP67660-12 x 85 x 86Ecolab, CE, WEEE

Loading...

Informazioni di base

Voltage type DC Type of electric connection Axial plug Switch function Light-/dark switching

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico