Swing Clamp, Pneumatic, Flange-Mounting Version, 6829KR

Swing Clamp, Pneumatic, Flange-Mounting Version, 6829KR
  • Sconto volumi elevati
Swing clamp, pneumatic, flange-mounting version
double-acting
For recessed installation in fixtures. Both compressed-air connections are in the flange. Piston rod non-rusting, polished. Body is made of aluminium, anodised. HART-COAT® surface for wear-resistance. Including screw and spring washer for simple setting of the clamp arm position.

Mounting:
- from above with cap screws through the flange
- from below in a bore in the fixture using grooved nuts and clamping against the flange
- from above with grooved nuts against the fixture

Accessories (not included in pack):
- Clamping arm 6829SP
- Grooved nut 6829N
- Clamping screw 6880

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
560010
560011
560012
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Size Piston dia. Stroke Y Clamping stroke* Weight
(g)

556.35 €

1 Disponibile 6 giorni 202027,015,0300

480.20 €

1 Disponibile 6 giorni 161617,58,5180

435.77 €

1 Disponibile 6 giorni 121217,68,6130

Loading...

  1. 1

Informazioni di base

right swinging Ja left swinging -

Supporto tecnico