Horizontal Toggle Clamp with Yellow Handle and Safety Latch, 6830SY

Horizontal Toggle Clamp with Yellow Handle and Safety Latch, 6830SY
  • Sconto volumi elevati
Horizontal toggle clamp with yellow handle and safety latch
for open and clamped positions.
With open clamping arm and horizontal base.

Galvanized and passivated. Stainless steel rivets which run in hardened bushes, bearings are lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
557206
557207
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
F1
(kN)
F2
(kN)
Size Weight
(g)

80.38 €

1 Disponibile 6 giorni 1,82,53390

113.71 €

1 Disponibile 6 giorni 2,03,04800

Loading...

  1. 1

Supporto tecnico