Vertical Toggle Clamp Comfortline, 6800C

Vertical Toggle Clamp Comfortline, 6800C
  • Sconto volumi elevati
Vertical toggle clamp comfortline
Ergonomically optimised vertical toggle clamp for increased work economics.
Improved protection of muscles and joints thanks to a natural wrist position and movement. Oil-resistant 2-component grip with soft components and ergonomic grip size.
With open clamping arm and horizontal foot. Galvanised and passivated. Stainless steel rivets which, for sizes 2 to 3, run in hardened bearing bushes. Bearing positions are greased. Safety clamping piece with finger protection, retainer for the clamping screw at the end of the clamping arm.
Complete with tempered galvanised clamping screw no. 6890C.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
564132
564133
564134
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

62.41 €

1 Disponibile 6 giorni 538,51617-0,61,114,5M5 x 30396

101.02 €

1 Disponibile 6 giorni 652,0202512,50,81,225,5M6 x 35477

136.98 €

1 Disponibile 6 giorni 878,82037-1,22,537,5M8 x 45770

Loading...

  1. 1

Supporto tecnico