Vertical Toggle Clamp with Yellow Handle and Safety Latch, 6802SY

Vertical Toggle Clamp with Yellow Handle and Safety Latch, 6802SY
  • Sconto volumi elevati
Vertical toggle clamp with yellow handle and safety latch
for open and clamped positions.
With open clamping arm and vertical base.

Galvanized and passivated. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
557182
557183
557184
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

71.92 €

1 Disponibile 6 giorni 652202512,50,81,225,5M6x35175

78.80 €

1 Disponibile 6 giorni 8792037-1,22,537,5M8x45470

93.07 €

1 Disponibile 6 giorni 101013254-1,73,048,6M8x65690

Loading...

  1. 1

Supporto tecnico