Push-Pull Type Toggle Clamp with, 6874F

Push-Pull Type Toggle Clamp with, 6874F
  • Sconto volumi elevati
Push-pull type toggle clamp with auto-adjust clamping width
with horizontal base.
Toggle clamp with continuous counterbalance function for workpieces with different clamping widths.
Galvanised and passivated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Retainer for the clamping screw at the end of the clamp arm.
Complete with galvanised clamping screw.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
560904
560905
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Misura vite morsetto F1
(kN)
Maximum stroke compensation
(mm)
Size A B C D H H1 HW max. Automatic stroke compensation S
(mm)
Weight
(g)

37.56 €

1 Disponibile 6 giorni [m6] M6x37225158,552 - 6926,05,516,858258230

39.88 €

1 Disponibile 6 giorni [M8] M8x503352511,872 - 9825,46,523,2713513550

Loading...

  1. 1

Supporto tecnico