Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Part names | Application | Details | Material | Note | |
---|---|---|---|---|---|---|---|---|---|---|
2.25 € | 1 | Disponibile | 5 giorni | 10 | 6A contact for interface | For 6A female contact, female insert | Includes φ 1 mm terminals | Silver Plated | - | |
8.26 € | 1 | Disponibile | 5 giorni | 10 | Interface for printed circuit boards | For interface module printed circuit board | Includes 6 female contacts (gold plated) | - | - | |
7.13 € | 1 | Disponibile | 5 giorni | 10 | Interface for printed circuit boards | For interface module printed circuit board | Includes 6 female contacts (silver plated) | - | - | |
7.94 € | 1 | Disponibile | 5 giorni | 10 | For terminal connector CKF03 | Connection: Pin 2, Pin 3 | Includes peg, seal | - | - | |
0.89 € | 5 | Disponibile | 5 giorni | 10 | Seal and the screw sets | For IP66/IP67/CK, CQ05, CKS and others | - | - | See the catalog | |
0.89 € | 5 | Disponibile | 5 giorni | 10 | Seal and the screw sets | For IP66/IP67/CD08 and others | - | - | See the catalog | |
21.34 € | 1 | Disponibile | 5 giorni | 10 | Terminal for multiple ground cables | For “44.27” enclosure and 2-module MIXO frame | - | Made of galvanized steel | - | |
37.55 € | 1 | 5 giorni | 10 | Ground terminal for multiple shielded cables and ground | “44.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | ||
25.21 € | 1 | Disponibile | 5 giorni | 10 | Ground terminal for multiple shielded cables | For “44.27” enclosure and 2-module MIXO frame | - | Made of galvanized steel | - | |
2.71 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 9 pin connector | For CZ/MZ/MZF enclosure | - | - | ||
2.37 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 9 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
2.68 € | 1 | Disponibile | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 2D-SUB 9 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | |
26.44 € | 1 | Disponibile | 5 giorni | 10 | Terminal for multiple ground cables | For “57.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | |
7.02 € | 1 | Disponibile | 5 giorni | 10 | Clamp metal fittings for shield cable with diameter of 10 mm | For CR, ST ground terminal | - | - | - | |
44.07 € | 1 | 5 giorni | 10 | Ground terminal for multiple shielded cables and ground | “57.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | ||
26.72 € | 1 | Disponibile | 5 giorni | 10 | Ground terminal for multiple shielded cables | For “57.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | |
2.35 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 15-pin connector | For CZ/MZ/MZF enclosure | - | - | ||
2.68 € | 1 | Disponibile | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 15-pin connector | For CH/CA and MH/MA/MF enclosures | - | - | |
2.52 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 2D-SUB 15 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
31.57 € | 1 | 5 giorni | 10 | Terminal for multiple ground cables | For “77.27” enclosure and 4-module MIXO frame | - | Made of galvanized steel | - | ||
54.31 € | 1 | 5 giorni | 10 | Ground terminal for multiple shielded cables and ground | “77.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | ||
32.65 € | 1 | 5 giorni | 10 | Ground terminal for multiple shielded cables | For “77.27” enclosure and 4-module MIXO frame | - | Made of galvanized steel | - | ||
2.85 € | 1 | Disponibile | 5 giorni | 10 | Single coating pin (to prevent mis-insertion) for 6 coatings | Single coding pin | - | Stainless Steel | - | |
2.68 € | 1 | Disponibile | 5 giorni | 10 | Single coating pin (to prevent mis-insertion) for 6 coatings | Single coding pin | MIXO inserts only | Stainless Steel | - | |
1.66 € | 3 | Disponibile | 5 giorni | 10 | Single coating pin (to prevent mis-insertion) for 6 coatings | Single coding pin | MIXO inserts only | Made of galvanized steel | - | |
1.10 € | 5 | Disponibile | 5 giorni | 10 | Single coating pin (to prevent mis-insertion) for 6 coatings | Single coding pin | - | Made of galvanized steel | - | |
30.00 € | 1 | 5 giorni | 10 | Terminal for multiple ground cables | For “104.27” enclosure and 6-module MIXO frame | - | Made of galvanized steel | - | ||
58.31 € | 1 | 5 giorni | 10 | Terminal for multiple ground cables | For “104.27” enclosure and 6-module MIXO frame | Crank type | Made of galvanized steel | - | ||
61.73 € | 1 | 5 giorni | 10 | Ground terminal for multiple shielded cables and ground | “104.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | ||
68.05 € | 1 | 5 giorni | 10 | Ground terminal for multiple shielded cables and ground | For CSS “104.27” enclosure and insert | - | Made of galvanized steel | Can only be equipped on the bulkhead housing | ||
36.60 € | 1 | 5 giorni | 10 | Ground terminal for multiple shielded cables | For “104.27” enclosure and 6-module MIXO frame | - | Made of galvanized steel | - | ||
2.52 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 25 pin connector | For CZ/MZ/MZF enclosure | - | - | ||
2.37 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 25 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
2.54 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 2D-SUB 25 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
2.71 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 37 pin connector | For CZ/MZ/MZF enclosure | - | - | ||
2.38 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 37 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
2.54 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 2D-SUB 37 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
2.35 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 50 pin connector | For CZ/MZ/MZF enclosure | - | - | ||
2.55 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 50 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
2.35 € | 1 | 5 giorni | 10 | Plate for D-SUB connector (IEC60807-2) | For 2D-SUB 50 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
0.75 € | 6 | 5 giorni | 10 | For coding pin crimped wire connection type insert | For coding pin CD07 and CD08 inserts | - | - | - | ||
0.75 € | 6 | 5 giorni | 10 | For coding pin crimped wire connection type insert | For coding pin CDC, CQ, CQE, CCE, CMCE MIXO(16a), inserts | - | - | - | ||
1.25 € | 7 | Disponibile |
Stesso giorno
Stock | 10 | For coding pin CQ 12 insert | For coding pin CQ12 inserts | - | - | - | |
3.05 € | 1 | Disponibile | 5 giorni | 10 | For dual-coding and guide pin 16 coding | Female pin | - | Stainless Steel | - | |
3.03 € | 1 | Disponibile | 5 giorni | 10 | For dual-coding and guide pin 16 coding | Female pin | MIXO inserts only | Stainless Steel | - | |
2.07 € | 1 | Disponibile | 5 giorni | 10 | For dual-coding and guide pin 16 coding | Female pin | - | Made of galvanized steel | - | |
2.27 € | 1 | Disponibile | 5 giorni | 10 | For dual-coding and guide pin 16 coding | Male pin | - | Stainless Steel | - | |
2.29 € | 1 | Disponibile | 5 giorni | 10 | For dual-coding and guide pin 16 coding | Male pin | MIXO inserts only | Stainless Steel | - | |
1.13 € | 4 | 5 giorni | 10 | For dual-coding and guide pin 16 coding | Male pin | MIXO inserts only | Made of galvanized steel | - | ||
1.28 € | 4 | Disponibile | 5 giorni | 10 | For dual-coding and guide pin 16 coding | Male pin | - | Made of galvanized steel | - | |
3.88 € | 2 | Disponibile |
Stesso giorno
Stock | 10 | Thermoplastic resin, cable ground | For cable grand head, seal, CQ08VA enclosure | Ch:27mm | - | - | |
3.09 € | 1 | Disponibile |
Stesso giorno
Stock | 10 | Thermoplastic resin, cable ground | For cable grand head, seal, CQ08V, VG and IAP enclosure | Ch:33mm | - | - |
Loading...
Configura
Stock
Proprietà di base
Part names
Application
Details
Material
Filtrare per giorni di spedizione standard
Attributi opzionali