Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Loading...
Rated current In(A) | 26 | Rated voltage(V) | 630 | Connection type | Crimp connection |
---|---|---|---|---|---|
Type of housing | Straight | Thread size M | 23 | Ambient temperature | 125 |
Operation temperature | 125 | Pollution degree | 3 | Connectable conductor cross section | 2.5 |
Material housing | Zinc | Material of contact surface | Gold | Material insulation body | Thermoplastic |
Material contact | Brass | With protective conductor | True | Locking mechanism | Gland nut |
With interlocking device | True |
Configura
Proprietà di base
Diameter connector
Number of plug-in contacts
Contact type
Filtrare per giorni di spedizione standard
Attributi opzionali