Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
10072000
Protection function (environmentally resistant) | IP65 | Height | 27,8 | Length | 93,3 |
---|---|---|---|---|---|
Width | 43 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Double locking levers | Position cable feed | Above |
Position of the shackle | Base unit | Material housing | Aluminium | Type of housing | Housing extension |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
Configura
Proprietà di base
Filtrare per giorni di spedizione standard
Attributi opzionali