Valigetta portaminuteria B-50

Valigetta portaminuteria B-50

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

  • Sconto volumi elevati
A small ABS parts case that is strong against impact and unlikely to crack.
[Features]
· The lid is transparent so the contents can be clearly identified, and it is stackable.
· It has a double structure that allows the inner box to be incorporated inside the outer box.
· It can be selected from 6 patterns by combining 2 types of inner boxes.
· The bottom of each compartment has a round shape that prevents parts from getting caught in corners, enabling small parts to be easily taken out.
[Applications]
· Ideal for classification and description of parts.
· For storage of small parts such as screws.
  • Stock

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
B-50-EE
B-50-FF
B-50-FG
B-50-GG
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Set Contents (Pcs.) Accessory Weight
(g)

46.75 €

1 Disponibile 6 giorni B-351 Inner box E x 2Partition Plate E x 8 Pieces x 27201 pc.

41.18 €

1 Disponibile 5 giorni B-352 Inner Box F x 2 pcsPartition Plate F x 9 Pieces x 2-1 pc.

45.33 €

1 Disponibile 5 giorni B-352 Inner Box F x 1 pc + B-353 Inner Box G x 2 pcsPartition Plate F x 9 Pieces + G x 30 Pieces-1 pc.

45.33 €

1 Disponibile 5 giorni B-353 Inner Box G x 4 pcsPartition Panel G x 60 pcs-1 pc.

Loading...

  1. 1

Informazioni di base

Product Type Parts Case Other Opzione Amount Of Content 2.3L
Supplementary explanation Outer box uses B-359 Material Main Body: ABS; Lid: AS Features Lid can open to 90 and 180 degrees.
1 pc.

Supporto tecnico