• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 0:00 16/12/2018 alle ore 0:00 (CET) 17/12/2018 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

Pinza combinata SUS SCP-150/200

Pliers ideal for cutting, bending, pinching, pulling, and twisting copper wire and other wires, as well as inserting and removing small parts.
[Features]
· Made of martensitic material that emphasizes strength.
· Stainless steel tool with excellent corrosion resistance, chemical resistance and hygiene.
[Applications]
· Ideal for places using stainless steel bolts and nuts, such as food-related equipment, medical equipment, cleanrooms and precision machines.
· Ideal for places where stainless steel bolts and nuts are used, such as in ships, marine sports equipment, marine development, and plants.
· Ideal for places that use stainless steel bolts and nuts such as waterproofing work, plumbing and cleaning equipment.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
SCP-150
SCP-200
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)

41.96 €

4 giorni 1602.0 (Soft Iron Wire)

48.39 €

4 giorni 2002.6 (Soft Iron Wire)

Loading...

  1. 1

Informazioni di base

Product Category Pliers Plier Type Pliers Material Martensitic Stainless Steel
Main body: option Main Body

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico