Maschio G con foro per olio GOH-T

Maschio G con foro per olio GOH-T

An oil hole tap common for both through holes and blind holes thanks to its patented oil cap.
[Features]
· Adopts powdered high-speed steel with excellent wear resistance.
· Tap with TiN coating on the surface and stable service life due to high-speed and high-efficiency threading.
[Applications]
· With original internal lubrication structure, the processing point can be lubricated using either the through hole or the blind hole.

PDF

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
GOH6M1
GOH8M1
GOH8M1.25
GOH10M1.5
GOH10M1.25
GOH12M1.5
GOH12M1.75
GOH14M1.5
GOH14M2
GOH16M1.5
GOH16M2
GOH18M1.5
GOH18M2.5
GOH20M1.5
GOH20M2.5
GOH22M2.5
GOH24M3
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Model Type
(Type)

38.56 €

6 giorni M61806G5193344.71

44.05 €

6 giorni M81806.2G6223--2

45.22 €

6 giorni M81.25806.2G6223--2

50.45 €

6 giorni M101.5807G6243--2

50.45 €

6 giorni M101.25807G6243--2

69.10 €

6 giorni M121.51008.5G7293--2

69.10 €

6 giorni M121.751008.5G7293--2

88.69 €

6 giorni M141.510010.5G7304--2

88.69 €

6 giorni M14210010.5G7304--2

104.71 €

6 giorni M161.510012.5G7324--2

104.71 €

6 giorni M16210012.5G7324--2

86.50 €

6 giorni M181.510014G8374--2

86.50 €

6 giorni M182.510014G8374--2

110.31 €

6 giorni M201.512015G8374--2

110.31 €

6 giorni M202.512015G8374--2

134.12 €

6 giorni M222.512017G8384--2

157.93 €

6 giorni M24312019G8454--2

Loading...

  1. 1

Informazioni di base

Screw Types Meter Chamfer threads 3P Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC) Tap Type Roll tap Hole type For through hole / For blind hole
Coating Y/N Available Surface Treatment TiN Quantity of units ordered(piece) 1

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico