Maschio per filettare G gambo lungo GGNL

Maschio per filettare G gambo lungo GGNL

From general steel to difficult-to-cut materials, this coated tap allows high-speed, high-efficiency threading of through holes.
[Features]
· Adopts powdered high-speed steel with excellent wear resistance.
· Tap with TiN coating on the surface and stable service life due to high-speed and high-efficiency threading.
[Applications]
· High-speed, high-efficiency threading of through holes on materials ranging from general steel to difficult-to-cut materials.

PDF

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
GGNL3M0.5X100
GGNL4M0.7X100
GGNL5M0.8X100
GGNL5M0.8X120
GGNL6M1X100
GGNL6M1X120
GGNL8M1X100
GGNL8M1X120
GGNL8M1X150
GGNL8M1.25X100
GGNL8M1.25X120
GGNL8M1.25X150
GGNL10M1.5X100
GGNL10M1.5X120
GGNL10M1.5X150
GGNL10M1.25X100
GGNL10M1.25X120
GGNL10M1.25X150
GGNL12M1.5X100
GGNL12M1.5X150
GGNL12M1.75X100
GGNL12M1.75X150
GGNL14M2X150
GGNL16M2X150
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Model Type
(Type)

43.12 €

6 giorni M30.51004G511182.31

39.56 €

6 giorni M40.71005G513203.051

34.60 €

6 giorni M50.81005.5G516223.91

41.96 €

6 giorni M50.81205.5G516223.91

30.23 €

6 giorni M611006G519244.71

37.95 €

6 giorni M611206G519244.71

37.15 €

6 giorni M811006.2G622--2

45.60 €

6 giorni M811206.2G622--2

60.24 €

6 giorni M811506.2G622--2

37.15 €

6 giorni M81.251006.2G622--2

45.60 €

6 giorni M81.251206.2G622--2

60.24 €

6 giorni M81.251506.2G622--2

44.72 €

6 giorni M101.51007G624--2

53.54 €

6 giorni M101.51207G624--2

70.50 €

6 giorni M101.51507G624--2

44.72 €

6 giorni M101.251007G624--2

53.54 €

6 giorni M101.251207G624--2

70.50 €

6 giorni M101.251507G624--2

57.11 €

6 giorni M121.51008.5G729--2

89.59 €

6 giorni M121.51508.5G729--2

57.11 €

6 giorni M121.751008.5G729--2

89.59 €

6 giorni M121.751508.5G729--2

112.89 €

6 giorni M14215010.5G730--2

115.07 €

6 giorni M16215012.5G732--2

Loading...

  1. 1

Informazioni di base

Screw Types Meter Chamfer threads 5P Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC) Tap Type Point tap Hole type For through hole
Coating Y/N Available Surface Treatment TiN Number of Grooves Flutes 3
Quantity of units ordered(piece) 1

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico