Componente per punta angolare, cuscinetto

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
B8-BUHIN
B10-BUHIN
B15B-BUHIN
B15K-BUHIN
B19-BUHIN
B24-BUHIN
BD10-BUHIN
BD12-BUHIN
DB10-BUHIN
GB21-BUHIN
HB17-BUHIN
KB6.35-BUHIN
KB10-BUHIN
KB13-BUHIN
KB16-BUHIN
YB10-BUHIN
YB12-BUHIN
YB15-BUHIN
YB17-BUHIN
YB19-BUHIN
YB22-BUHIN
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Product Type Application Outer Diameter (Bearing Collar)
(mm)
Bearing I.D.
(mm)
Bearing Thickness
(mm)
Screw Diameter
(mm)
Standard Price

10.25 €

Disponibile 48 giorni Bearing Set1-3 minutes (Ginkgo, Roman Ogee, Cove, Double-Stage Cove, Rounding-Over, New Ginkgo, New Double-Stage Cove, Square, Flat), Dovetail, Rabbeting, etc.834M31200

11.48 €

Disponibile 6 giorni Bearing SetJoint Router 6 x 10 (M20), Joint Router Long 25, Chamfering, Cove Surface, 2-Stepped Cove Surface1034M31400

13.27 €

Disponibile 48 giorni Bearing SetHose Surface 1 Inch1565M41700

13.29 €

Disponibile 48 giorni Bearing SetSquare Surface 8 Min1565M61700

13.98 €

Disponibile 6 giorni Bearing Set4/8" to 6/8" (Beading, Ogee, Cove, 2-Step Cove, Roundover), Roundover (20R, 7/8", 8/8")19107M51800

15.25 €

Disponibile 48 giorni Bearing SetCorner cutting router2488M42000

13.93 €

Disponibile 6 giorni Bearing Set DXJoint Router DX 6 x 10 (Also for Various Types of Joint Routing, Chamfering, and Reveal Surfaces)1054M31800

14.48 €

Disponibile 6 giorni Bearing Set DXJoint Router DX 12 X 121264M31900

16.40 €

Disponibile 48 giorni W bearing setFlash bit with W bearing 6X101034M32200

16.93 €

Disponibile 48 giorni Straight with Guide BearingsStraight with Guide Bearings 12 X 21L4021125-2300

11.48 €

Disponibile 48 giorni Bearing for the male grafting bitMale grafting bit1795-1400

18.13 €

Disponibile 48 giorni Flanged Bearing SetFlush trimming bit 6X6.356.353.1752.779-2500

13.26 €

Disponibile 6 giorni Flanged Bearing SetFlanged Joint 6 x 10, Various Flanged Chamfer (allows use in angled, chamfered and scooped surfaces)1034M31700

14.51 €

Disponibile 6 giorni Flanged Bearing SetFlanged joint: with 1.5 mm for dumping, various flanged chamfer - 3 folds (as an intermediate blade)1335M31900

15.20 €

Disponibile 6 giorni Flanged Bearing SetFlanged joint: with 3 mm for dumping, various flanged chamfer - 3 folds (as an upper blade)1645M32000

8.32 €

Disponibile 6 giorni Bearing for horizontal groove bitHorizontal groove bit (for 9 mm depth), straight S6/S10/M15/L25 with guide bearing1063-900

8.33 €

Disponibile 6 giorni Bearing for horizontal groove bitHorizontal groove bit (for 8 mm depth)1264-900

8.34 €

Disponibile 6 giorni Bearing for horizontal groove bitHorizontal Groove Bit (for Depth 6.5 mm)1565-900

8.36 €

Disponibile 6 giorni Bearing for horizontal groove bitHorizontal Groove Bit (for Depth 5.5 mm)1766-900

8.36 €

Disponibile 6 giorni Bearing for horizontal groove bitSide Slot Bit (for 4.5 mm Depth)1966-900

8.39 €

Disponibile 6 giorni Bearing for horizontal groove bitHorizontal groove bit (for 3 mm depth)2267-900

Loading...

  1. 1

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico