Pallet in plastica, leggero, blu scuro/nero

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
JL-D4.1111L-BK
JL-D4.1111L-DB
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Color OP (Color symbol) Specification Conforming Model Specification details Material Details Features Mass
(kg)
Amount Of Content

140.91 €

10 giorni BlackBKHand Pallet Truck/ForkliftSingle-sided four-wayRecycled Polypropylene (PP)Pallet using recycled materials for minimal burden on the environment. Product compatible with flat placement and uniform loading.9.91 pc.

107.46 €

10 giorni Dark blueDBHand Pallet Truck/ForkliftSingle-sided four-wayPolypropylene (PP)Pallet using recycled materials for minimal burden on the environment. Product compatible with flat placement and uniform loading.9.91 pc.

Loading...

  1. 1

Informazioni di base

Width (mm) 1100 Depth (mm) 1100 Product Type Pallet
Material (Main Body) Polypropylene (PP) Maximum static load (kg) 2000 Specifications 4 Way Feed
Maximum Dynamic Load (kg) 1000 Height/Thickness (mm) 150 Insertion Hole Dimensions (Frontage side) Width(mm) 260
Insertion Hole Dimensions (Frontage side) Height(mm) 90 Insertion Hole Dimensions (Depth side) Width(mm) 260 Insertion Hole Dimensions (Depth side) Height(mm) 90
Center beam width(mm) 190 Amount Of Content 1 pc.

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico