• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Ante a doppia apertura per modelli M3/M5

Ante a doppia apertura per modelli M3/M5

[Features]
· Assembly of the shelf of the main body is simple due to the boltless design which does not use a single bolt.
· Can be totally mounted to a finished product through the assembly of the 4 (side and back panels are inserted) door mounting bolts and nuts.
[Applications]
· The color is a bright neo-gray which can be used in a wide range of fields such as offices, stores, distribution centers, factories, etc.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
DMM-63DX-NG
DMM-64DX-NG
DMM-65DX-NG
DMM-66DX-NG
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Frontage
(mm)
Conform Trusco Code Features Mass
(kg/set)
Amount Of Content

-

10 giorni 900Width x Height (mm): For 900 x 1,800461-3716Assembly of the shelf of the main body is simple due to the boltless design which does not use a single bolt. Can be totally mounted to a finished product through the assembly of the 4 (side and back panels are inserted) door mounting bolts and nuts.20.51 Set

-

10 giorni 1200Width x Height (mm): For 1,200 x 1,800461-3724Assembly of the shelf of the main body is simple due to the boltless design which does not use a single bolt. Can be totally mounted to a finished product through the assembly of the 4 (side and back panels are inserted) door mounting bolts and nuts.25.21 Set

-

10 giorni 1500Width x Height (mm): For 1,500 x 1,800461-3732Assembly of the shelf of the main body is simple due to the boltless design which does not use a single bolt. Can be totally mounted to a finished product through the assembly of the 4 (side and back panels are inserted) door mounting bolts and nuts.301 Set

-

10 giorni 1800Width x Height (mm): For 1,800 x 1,800461-3741Assembly of the shelf of the main body is simple due to the boltless design which does not use a single bolt. Can be totally mounted to a finished product through the assembly of the 4 (side and back panels are inserted) door mounting bolts and nuts.34.81 Set

Loading...

  1. 1

Informazioni di base

Material Steel Height(mm) 1800 Product Type Optional medium capacity type
Other Option Color Neogray Amount Of Content 1 Set

Ulteriori prodotti in questa categoria

Supporto tecnico