Morsetto a molla

Morsetto a molla

[Features]
· A spring clamp made of nylon resin.
· Materials can be grasped firmly with the movable clamp.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
TPSC-25
TPSC-40
TPSC-50
TPSC-80
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Trusco Code Mass
(g)
Features Specifications

2.45 €

4 giorni 90Approx. 2530257-262129Spring clamp made from nylon resin. Can neatly tuck materials with movable type clasp.Color: body/black clasp/orange

3.02 €

4 giorni 114Approx. 4035257-263070Spring clamp made from nylon resin. Can neatly tuck materials with movable type clasp.Color: body/black clasp/orange

3.83 €

4 giorni 160Approx. 6050257-2648120Spring clamp made from nylon resin. Can neatly tuck materials with movable type clasp.Color: body/black clasp/orange

5.77 €

4 giorni 235Approximately 10085257-2656216Spring clamp made from nylon resin. Can neatly tuck materials with movable type clasp.Color: body/black clasp/orange

Loading...

  1. 1

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico