Pennello per olio (manico in bambù)【5 Pezzi per confezione】

Pennello per olio (manico in bambù)
  • In Offerta fino al 30/11/2024
  • Sconto volumi elevati
[Features]
· Since the handle is made of bamboo, the product is lightweight and offers superior workability. Even if the product jams in a piece of machinery, the damage to the machinery is relatively small.
[Applications]
· Application of oil to machines such as drill presses and lathes.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
TB-4001-5
TB-4002-5
TB-4003-5
Codice componente
Prezzo unitario standard
Numero di pz. inclusi per conf.Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Hair length
(mm)
Hair end width
(mm)
Overall Length
(mm)
Trusco Code Mass

8.68 €

5 Pezzi per confezione

10 conf. Disponibile 6 giorni 2715195330-421315 (g/bag)

11.75 €

5 Pezzi per confezione

5 conf. Disponibile 9 giorni 2720230330-422130 (g/Bag)

6.16 €

4.31 €

5 Pezzi per confezione

1 conf. Stesso giorno

Stock

3330245330-423045 (g/bag)

Loading...

  1. 1

Informazioni di base

Type Spazzola con manico in bambù Product wool material Human hair The Number of each bag(piece) 5
Features Since the handle is made of bamboo, the product is lightweight and offers superior workability. Even if the product jams in a piece of machinery, the damage to the machinery is relatively small. Application Application of oil to machines such as drill presses and lathes. Caulking Section Tin (Tin Plated Sheet)

Supporto tecnico