Carrello elettroconduttivo (SUS304)

Carrello elettroconduttivo (SUS304)

[Features]
· Made of stainless steel and excellent in corrosion and water resistance. (Electrolytic polishing finish)
· Excellent in static electricity emission and dust sticking prevention effects with conductive rubber wheels.
· Shelf boards can be adjusted at 25 mm pitch.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
TDW-4590
TDW-6090
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Depth
(mm)
Trusco Code Features Specifications Flexible With freely stopper Shelf Board Surface resistance value Caster Mass
(g)
Main Body Material Sleeve Caster Bracket Material Wheel Material Amount Of Content

647.34 €

6 giorni 450281-7853Made of stainless steel and excellent in corrosion and water resistance. (Electrolytic polishing finish) Excellent in static electricity emission and dust sticking prevention effects with conductive rubber wheels.With handleTYSST-100RHETYSST-100RHESFlat shelf board105ΩSwivel Type 100 mm Conductive (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)22500Stainless Steel (SUS304)Conductive ResinStainless Steel (SUS304)Conductive Rubber (Surface Resistivity 104 Ω)1 unit

816.00 €

7 giorni 600281-7845Made of stainless steel and excellent in corrosion and water resistance. (Electrolytic polishing finish) Excellent in static electricity emission and dust sticking prevention effects with conductive rubber wheels.With handleTYSST-100RHETYSST-100RHESFlat shelf board105ΩSwivel Type 100 mm Conductive (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)23500Stainless Steel (SUS304)Conductive ResinStainless Steel (SUS304)Conductive Rubber (Surface Resistivity 104 Ω)1 unit

Loading...

  1. 1

Informazioni di base

Frontage(mm) 900 Height(mm) 850 Maximum Load(kg/unit) 160
Uniform Load Capacity(kg/stage) 50 Post Diameter(mm) 25.4 Number of Steps(Level) 3
Amount Of Content 1 unit

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico