GSX MILL 4 Blade End Mill Sharp Corner GSX40000S-3D Type

GSX MILL 4 Blade End Mill Sharp Corner GSX40000S-3D Type

Improves reliability of wet machining due to adoption of super-hard base metal particles superior to high transverse rupture strength and thermal shock resistance. Improved reliability and lifetime due to adoption of GSX coating with enhanced wear resistance and heat resistance.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
GSX40100S3D
GSX40200S3D
GSX40300S3D
GSX40400S3D
GSX40500S3D
GSX40600S3D
GSX40700S3D
GSX40800S3D
GSX41000S3D
GSX41200S3D
GSX41600S3D
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (φDs)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ2)
(mm)
Coating Details

29.77 €

4 giorni 134404GSX Coating

22.51 €

4 giorni 264407GSX Coating

23.27 €

4 giorni 3965010.5GSX Coating

25.13 €

Preventivo 41265013.5GSX Coating

27.42 €

4 giorni 51565017GSX Coating

29.69 €

4 giorni 618650-GSX Coating

68.43 €

4 giorni 72187023GSX Coating

45.64 €

4 giorni 824870-GSX Coating

60.08 €

4 giorni 10301090-GSX Coating

75.27 €

4 giorni 12361290-GSX Coating

172.16 €

4 giorni 164816110-GSX Coating

Loading...

  1. 1

Informazioni di base

Work material general steel / High hardness steel HRC55–60 / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating GSX/GS Machining Application Side / Grooving Blade tip shape Sharp Corner
Torsional Angle Standard torsion (30-40°) Material type Carbide Coating

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico